Part Number: SRGP3RM
Cable entry plate covers entry/exit cable cutouts on SmartRack NEMA 3R and NEMA 4 industrial enclosures.
- Rugged gasketed cable gland plate with metal reinforcement for long life
- Ideal for high-density cable installations and indoor or outdoor use
- Features 21 ports in various cable sizes ranging from 3 mm to 27 mm
- Membrane seals maintain NEMA rating of SmartRack industrial enclosure
- Unused ports are protected against dust and moisture
- 2-year limited warranty
Features
Gasketed Cable Entry Plate for NEMA-Rated Industrial Enclosures
This metal-reinforced gland plate covers cable entry and exit cutouts on SmartRack® NEMA 3R and NEMA 4 industrial enclosures, including the SRN and SRIN series. The SRGP3RM is sized to correspond to the enclosures’ cable cutouts, making it quick and easy to install. Twenty-one ports accept a wide range of cable sizes, including 3 mm to 7 mm (14), 4 mm to 12 mm (six) and 16 mm to 27 mm (one). Membrane seals around non-terminated cables maintain the enclosure’s NEMA 3R or NEMA 4 rating. Unused ports also are protected against dust and moisture.
System Requirements
SmartRack NEMA 3R and NEMA 4 industrial enclosures
Package Includes
- SRGP3RM Cable Entry Plate
- (6) M5 screws
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332262905 |
Accessory Type | Gland Plate |
Accessory Class | Rack Accessories |
PHYSICAL
Total Number of Ports | 21 |
Shipping Dimensions (hwd / in.) | 2.87 x 8.37 x 15.75 |
Shipping Weight (lbs.) | 2.43 |
Unit Dimensions (hwd / in.) | 1.260 x 13.386 x 5.906 |
Unit Weight (lbs.) | 2.00 |
FEATURES & SPECIFICATIONS
Outdoor Use | Yes |
STANDARDS & COMPLIANCE
Product Compliance | REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |