Part Number: N024-01K TAA
This Model has been retired and replaced by N024-01K-BL. More information for the N024-01K is available on the model support page
Overview
Features
- Designed for premise (in-wall) cabling applications in air ducts and drop ceilings
- Cabling for category 5 (Cat5) and 5e (Cat5e) applications
- Length: 1,000 ft.
- 24 AWG 4-pair solid cable with smoke resistant Blue plenum (CMP) jacket
- Rated for 350MHz/ 1Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
- Available in stranded copper cable (N020-01K-GY), in solid PVC cable (N022-01K) and in Cat6 (N222-01K and N224-01K)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- For premise (in-wall) cabling applications in air ducts and dropped ceilings for Network Installations 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications.
Package Includes
- 1,000 ft. Cat5e Bulk Patch Cable Solid Blue Plenum 24AWG 350MHz
Specifications
OVERVIEW
UPC Code | 037332013118 |
Technology | Cat5/5e |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
PHYSICAL
Color | Blue |
Cable Jacket Rating | CMP |
Cable Shielding | UTP |
Wire Type | Solid |
Wire Gauge (AWG) | 24 |
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
Shipping Dimensions (hwd / in.) | 13.20 x 10.20 x 13.40 |
Shipping Weight (lbs.) | 19.40 |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images