Console KVM Switch 16 Port 17 Inch LCD Screen

NetDirector 16-Port 1U Rack-Mount Console KVM Switch w/17-in. LCD

Model Number: B020-016-17


  • Combines a 16 port KVM switch, 17" LCD screen, keyboard, and touchpad in a 1U rackmountable drawer
  • Supports video resolutions up to 1280 x 1024
  • Two level password security (administrator/user)
  • Compatible with all major operating systems (Special keys on Mac and Sun keyboards are not supported)
(1 Review)
Read all 1 reviews  |  Write a Review

Tripp Lite's 16-port Console KVM Switch with 17" LCD is the optimal solution for controlling multiple computers from one keyboard, mouse and monitor. This single unit combines a 16 port KVM switch, keyboard, 17" LCD monitor and touchpad; all in a mere 1U of rack space. Stores neatly in the rack, pulls out when needed. Easily switch ports using the On-Console push buttons, On Screen Display (OSD) or keyboard hot key commands. Control PS/2 or USB computers/servers using P774-Series (PS/2) and P776-Series (USB) KVM Cable kits. Includes an extra HD15 and (2) PS/2 ports on the rear of the unit, which allows for connection of a Tripp Lite B051-000 IP Remote Access Unit or an external console. Compatible with all major operating systems (Special keys on Mac and Sun keyboards are not supported).

Windows IT Pro Readers' Choice Award

Key Features

  • Combines a 16 port KVM switch, 17" LCD screen, keyboard and touchpad in a 1U rackmountable drawer
  • Supports video resolutions up to 1280 x 1024
  • Switch between ports via pushbuttons, OSD or keyboard hot key commands
  • Includes autoscan feature
  • Multi-level password security (administrator/user) to ensure only those with authorization can access connected computers/servers
  • Includes additional VGA monitor and PS/2 keyboard/mouse ports, allowing for the connection of an external console, or a Tripp Lite B051-000 IP Remote Access Unit
  • Hot pluggable; add or remove computers without having to power down the switch
  • Port names automatically reconfigured when station sequence is changed
  • Firmware upgradeable
  • Power Consumption: 120V 60Hz 22.8W; 230V 50Hz 24W
  • Compatible with all major operating systems (Special keys on Mac and Sun keyboards are not supported)
  • Constructed of heavy-duty steel housing
  • DDC emulation allows the video settings of each computer to be automatically adjusted for optimal output to the built-in LCD display

System Requirements

  • PS/2 or USB computer
  • (1) P774-Series (PS/2) or P776-Series (USB) KVM Cable kit is required for each connected computer/server
  • Compatible with all major operating systems (Special keys on Mac and Sun keyboards are not supported)

Package Includes

  • 16 Port Console KVM Switch w/17" LCD
  • 6 ft. PS/2 KVM Cable Kit
  • 6 ft. USB KVM Cable Kit
  • C13 to 5-15P power cord
  • RJ11 to DB9 Firmware upgrade cable
  • Owners Manual CD

OVERVIEW

Users 1
Console Yes
Port Control Push Buttons, Hotkeys, OSD
Max CPU 16
PC/Server Connections PS/2
Shipping Weight 47.4 lbs.
Cat5 KVM Switch No
IP Remote Access No
Style 1U Rackmount Console

PHYSICAL

Unit Dimensions (hwd / in.) 1.75 x 16.75 x 24
Unit Dimensions (hwd / cm) 4.45 x 42.55 x 60.96
Color Black
LCD Monitor (in.) 17
LCD Monitor (cm) 43.18

ENVIRONMENTAL

Relative Humidity 0% TO 80% RH
Operating Temperature 32 DEGREES TO 120 DEGREES F
BTUs (88 BTUs at 120V, 50Hz) / (93 BTUs at 120V, 50Hz)

CONNECTIONS

Ports 16
Computer/Server Ports (x16) HD15 (Female)
Local Console Ports - Port 1 HD15 (Female)
Local Console Ports - Port 2 (x2) MiniDIN6 (Female)

CERTIFICATIONS

Certifications UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1
Approvals UL, cUL, CE, FCC, RoHS

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite16-Port NetDirector 1U Rackmount Console KVM Switch w/17" LCD
 
5.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (1)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

 
5.0

Great Server Monitor

By 

from Undisclosed

Comments about Tripp Lite 16-Port NetDirector 1U Rackmount Console KVM Switch w/17" LCD:

We use this KVM switch to monitor and configure our rack mounted servers. It installs in a 1U space and slides out of the way when not in use. We are a control system integrator and put one of these KVM's in each of our control system racks.

Comment on this review

Do you own a B020-016-17?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.