Part Number: SUPDM13
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SUPDM13 is available on the model support page
Overview
VOLTAGE COMPATIBILITY NOTE - SUPDM13 supports SU6000RT3U applications configured for 240V nominal input voltage only (See SUPDM12 for 208V input voltage configurations).
Features
- Converts Tripp Lite's hardwire SU6000RT3U UPS system to one with an AC plug and outlets
- 10 ft./3m AC line cord with L6-30P input plug-in connection
- Includes 1 L6-30R, 2 L6-20R and 10 5-15/20R output receptacles
- Easy quick-connect wiring installs in minutes
Specifications
OVERVIEW
UPC Code | 037332120847 |
Accessory Type | Backplate Outlet Kit |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 208V AC |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A 240V |
Input Connection Type | NEMA L6-30P input plug |
Voltage Compatibility (VAC) | 208 |
OUTPUT
Output Receptacles | (10) 5-15/20R; (2) L6-20R; (1) L6-30R |
Output Nominal Voltage | Simultaneous 240 and 120V output |
Overload Protection | 120V outlets are protected by 2 separate 20A branch rated circuit breakers |
PHYSICAL
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 5.00 x 13.50 x 9.10 |
Shipping Weight (lbs.) | 5.60 |
Unit Dimensions (hwd / in.) | 3.500 x 5.000 x 11.000 |
Unit Weight (lbs.) | 6 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Images