DB9 Coupler Gender Changer Female Compact Slimline

Compact/Slimline DB9 Coupler Gender Changer (F/F)

Model Number: P150-000


  • Low profile gender changer (< 1 inch)
  • Allows you to connect (2) DB9 male cables together
  • Changes gender of a DB9 male port (or cable) to DB9 female
  • Fully shielded against EMI/RFI interference

Compact gold gender changer is designed to allow you to change a DB9M port into a DB9F port. Gold plated contacts and connectors provide superior conductivity.

Key Features

  • Compact gender changer
  • Gold plated contacts and connectors for superior conductivity
  • DB9 female to DB9 female

System Requirements

  • Any computer, device or cable with a DB9M connector

Package Includes

  • Compact gold gender changer DB9F to DB9F

OVERVIEW

Cable Type Modem/Null Modem

PHYSICAL

Color Gold

CONNECTIONS

Connector A DB9 (FEMALE)
Connector B DB9 (FEMALE)

SPECIAL FEATURES

Chromebook Compatible No

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P150-000

Do you own a P150-000?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.