Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$724.74 Avg. Price

Features 6 USB charging ports, 2 AC outlets and 2 wireless pads for keeping laptops, smartphones and other devices ready for use.

  • 5V USB-A ports (2x 2.4A, 2x 2.1A) provide charging power for smartphones and tablets
  • USB-C Quick Charge port provides up to 60W of charging power to compatible devices
  • Dual 10W wireless charging areas avoid cable clutter when charging smartphones
  • 1000 joules protect your valuable electronics against dangerous surges and spikes
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew

Features

Flexible USB Charging Station Powers and Charges Up to 10 Devices at the Same Time
At home or in the office, this desktop charging station provides enough power and ports to keep your devices at high capacity. No more peering behind furniture to find an available outlet or unplugging one device to charge another. This metal charging station is ideal for homes with busy families, dorm rooms, conference rooms and offices with multiple mobile devices. It powers and charges up to 10 devices at the same time, including smartphones, tablets, laptops and e-readers. It doesn’t require a computer, so you can take it anywhere AC power is available.

Provides Plenty of Power to Keep Your Devices at Capacity
Two USB-A ports provide a maximum of 5V 2.4A (12W) of power and two more USB-A ports provide up to 5A 2.1A (10.5W), enough for fast-charging most smartphones and tablets. Two USB-C Quick Charge ports provide up to 60W for battery-intensive devices like the MacBook Pro or Chromebook Pixel.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp or other home/office electronics into two NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. A surge protection rating of 1000 joules defends your valuable electronic components. EMI/RFI filtering helps your connected equipment perform better and last longer.

Wireless Charging Pads Deliver Power to Phones
Who wants to mess with tangled cables when you just want to charge your smartphone? Two 10W charging areas make the process easier by charging wirelessly. Just place your phones against the charging surfaces for convenient charging.

Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Environment
The Safe-IT™ charging station features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.

Bold Triangle Desktop Design Gives You Plenty of Options for Placement and Use
The TLM210CAM offers one NEMA 5-15R outlet, one USB-C port and two USB-A ports on each side, making it ideal for shared workspaces, such as conference room tables. The 10-foot braided power cord with NEMA 5-15P plug connects to any standard AC wall outlet.

Package Includes

  • TLM210CAM 6-Port USB Charging Station
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332271877
Product TypeSurge Protector
Charging Form FactorCharging Hub
Device CompatibilityAmazon Kindle; Laptop; Phone; Tablet
INPUT
Nominal Input Voltage(s) Supported120V AC
Input Cord Gauge (AWG)14
Maximum Surge Amps1000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)10
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(2) 5-15R
Circuit Breaker (amps)12
CHARGING
Number of Charging Ports6
Charging MethodUSB
Charging Port Type(4) USB A (FEMALE); (2) USB C (FEMALE)
Charging Ports / Amps(2) 2.1A; (2) 2.4A; (3) 3.1A
Overcharge ProtectionYes
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1000
AC Suppression Response Time  < 1ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating300,300,300
EMI / RFI Filtering  41.09dB
ImmunityConforms to IEE 587/ANSI C62.41
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionSteel
Power Cord ColorBlack and White Braided Cord
Housing ColorBlack
Mounting Holes or SlotsYes
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)7.87 x 17.13 x 7.48
Shipping Weight (lbs.)7.61
Unit Dimensions (hwd / in.)4.290 x 14.790 x 4.850
Unit Weight (lbs.)1.8
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
Angled PlugYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product ComplianceFCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.