Part Number: P134-003-MDP
Connects a Mini DisplayPort (mDP) monitor to a computer with a DisplayPort output.
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60Hz
- Works with both Single-Mode and Dual-Mode graphics cards
- Gold-plated connectors and contacts
- Integral strain relief
- Plug and play—no software or drivers required
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Sends UHD DisplayPort Audio/Video to a Mini DisplayPort Monitor or an mDP Computer to a DisplayPort Monitor
- Connects a DisplayPort computer to an mDP monitor or an mDP computer to a DisplayPort monitor
- Recommended for displaying DisplayPort video on a large monitor or digital sign
- Allows you to continue using an existing mDP display, instead of buying a new monitor
Vibrant, Superior Video Quality
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz, including 1080p
- 3840 x 2160 (4K x 2K) @ 60 Hz video resolutions supported up to 10 ft. (Including P134 adapter cable)
- 3840 x 2160 (4K x 2K) @ 30 Hz video resolutions supported up to 16 ft. (Including P134 adapter cable)
- Works with both Single-Mode and Dual-Mode (DP++) DisplayPort graphics cards
Superior Materials for Superior Performance
- Gold-plated connectors and contacts for excellent conductivity
- Integral strain relief for long life
- Plug and play—no software or drivers required
System Requirements
- Computer with a DisplayPort or Mini DisplayPort output
- Monitor with a Mini DisplayPort or DisplayPort input
Package Includes
- P134-003-MDP DisplayPort to Mini DisplayPort Cable Adapter (M/F), 3 ft.
Specifications
OVERVIEW
UPC Code | 037332198617 |
Product Type | Passive Cable |
Technology | DisplayPort |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | MINI DISPLAYPORT (FEMALE) |
PHYSICAL
Color | White |
Cable Jacket Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Wire Gauge (AWG) | 32 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 6.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.08 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images