Part Number: EZA-VGAM-2
This Model has been retired and has not been replaced. More information for the EZA-VGAM-2 is available on the model support page
Overview
Easy Pull Connector Kit includes: 2 x HD15 Male 1-ft. (0.31 m) pigtail cable. Completes your Easy Pull trunk run with a finished appearance. Video support up to 1600 x 1200. Use with either PVC or Plenum trunk cables.
Features
- Eliminates the need to field terminate VGA connectors
- Wall plate with HD15 cut-out cleanly finish off the cable run
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- Makes pulling long cables fast and easy
- Trunk cables available in 35-ft. (10.67 m), 50-ft. (15.24 m) and 100-ft. (30.5 m) PVC lengths, and 35-ft. (10.67 m) and 50-ft. (15.24 m) Plenum jackets
- High quality RGB style VGA cable supports resolutions up to 1600 x 1200
Specifications
OVERVIEW
UPC Code | 037332142016 |
Product Type | Passive Cable |
Technology | VGA/SVGA |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | DIN 14 PIN (FEMALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | DIN 14 PIN (FEMALE) |
PHYSICAL
Color | Black; Green |
Cable Jacket Color | Black; Green |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 0.25 x 1.00 x 12.00 |
Shipping Weight (lbs.) | 0.40 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images