Part Number: 9PXM12S12K TAA
Provides sine wave output, complete battery backup and power protection for mission-critical colocation and edge data centers or other advanced network applications.
- Keeps equipment running during outages to allow time for file saves and safe shutdown
- Exclusive ABM technology with 3-stage charging increases internal battery life by 50%
- Included NETWORK-M2 Gigabit network card enables full remote access and control
- N+X redundancy for power and logic eliminates system-level single point of failure
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Modular, Scalable Battery Backup for Edge Data Centers and Industrial/Commercial Applications
This 9PXM online double-conversion UPS system is superlative power management. Rugged enough to stand up to mission-critical applications, the 9PXM12S12K’s compact footprint, dual network card slots and N+X redundancy make it a valuable UPS system for colocation and edge data centers, as well as industrial/commercial applications, including retail, financial, government and education. It features hardwired input and output connections.
Protects Mission-Critical Equipment against Damage, Downtime and Data Loss
The 9PXM12S12K provides reliable power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. It includes a 21U cabinet, three split-phase 4kVA power modules, six internal battery modules (two per slot) and a NETWORK-M2 Gigabit network card.
UPS Has a Power Range up to 20kVA
The UPS cabinet accommodates up to six hot-swappable 4kVA power modules (9PXMSPPM, extras sold separately) total for 20kVA N+X redundancy that eliminates system-level single point of failure. All power modules share the load requirements equally, even if one power module fails or is removed.
Expandable Internal Battery Backup Keeps You Operational Through Power Outages
The UPS cabinet requires two hot-swappable extended battery modules (9PXMBAT, extras sold separately) per slot. The valve regulated lead acid (VRLA) battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Exclusive ABM® technology increases battery life by 50 percent and closely monitors battery health to provide advanced notice when batteries need replacing.
Included Gigabit Network Interface Offers 24/7 Remote Access
The NETWORK-M2 Gigabit network card enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. UPS firmware can also be flashed remotely through the NETWORK-M2 without dropping the load, so you don’t have to plan for downtime. The card meets both UL 2900-1 and IEC 62443-4-2 standards for cybersecurity, which were developed to address the vulnerability of connected devices to known malware/exploits and to protect business from these risks. The optional Environmental Monitoring Probe Gen 2 (EMPDT1H1C2, sold separately) provides a variety of environmental monitoring capabilities, including temperature and humidity conditions.
Intuitive Control Panel Keeps You Informed at a Glance
The UPS control panel includes a graphical LCD, light indicators and function buttons. The control panel provides data and control for the UPS, load status, events, measurements and settings.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled or USB-enabled device for a variety of communication options (cables are included). EPO and ROO connectors permit emergency shutdown or remote restart of all connected equipment. By adding the optional RELAY-MS interface card (sold separately), a dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components.
Versatile Installation Options
You can install the 9PXM12S12K in 21U of space in an EIA-standard 19-inch rack using the optional rackmount kit (9PXMRK2, sold separately). Leveling feet and a caster tray are included for secure floor installation.
TAA-Compliant for GSA Schedule Purchases
The 9PXM12S12K is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 743172091499 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 125A |
Nominal Input Voltage(s) Supported | 110V AC; 120V AC; 127V AC; 208V AC; 220V AC; 240V AC |
UPS Input Connection Type | Hardwire |
Plug Type | Hard-wire |
Input Frequency | 50-70 Hz |
Power Factor (Input) | 0.99 |
THDi | <5% at nominal input voltage, full load and battery fully charged |
OUTPUT
Output Capacity (VA) | 12000 |
Output Capacity (kVA) | 12 |
Output Capacity (Watts) | 10800 |
Output Capacity (kW) | 10.8 |
Output Capacity Details | Scalable output capacity from 4kVA to 20kVA |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | 110V/220V, 120V/208V, 120V/240V, 127V/220V |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | <5% steady state |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V; 120V; 127V; 208V; 220V; 240V |
Output Receptacles | Hardwire |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 6 min. (10800W) |
Runtime Half Load (min.) | 14 min. (5400W) |
Expandable Runtime | Yes |
Expandable Runtime Description | 9PXMBAT (2 required per slot). Additional extended runtime options are available. See pg. 8 of the 9PXM brochure under Documents & Downloads for more details. |
DC System Voltage (VDC) | 120 per battery string |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | 9PXMBAT |
Battery Replacement Description | Hot-swappable internal batteries and extended battery modules (EBMs) |
Battery Management | ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD graphical display |
Switches | RPO / ROO |
Alarm Cancel Operation | Press ESC to silence the alarm |
Audible Alarm | Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions |
LED Indicators | 4 status-indicating LEDs |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time | 0 ms |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 21U |
Cooling Method | Fan |
Form Factors Supported | Rack/Tower |
Included Battery Pack Weight (lbs.) | 33 |
Installation Form Factors Supported with Included Accessories | Tower |
Maximum Device Depth (in.) | 35 |
Minimum Required Rack Depth (inches) | 38 |
Minimum Required Rack Depth with External Battery Pack (cm) | 97 |
Minimum Required Rack Depth with External Battery Pack (in.) | 38 |
Minimum Required Rack Depth without External Battery Pack (cm) | 97 |
Minimum Required Rack Depth without External Battery Pack (in.) | 38 |
Optional Mounting Accessory Notes | 9PXMRK2 - Four post rail kit |
Primary UPS Depth (mm) | 889 |
Primary UPS Height (mm) | 927 |
Primary UPS Width (mm) | 445 |
UPS Power Module Weight (kg) | 10.21 |
UPS Power Module Weight (lbs.) | 22.5 |
Unit Dimensions (hwd / in.) | 36.500 x 17.500 x 34.500 |
Unit Weight (lbs.) | 482.000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 5-95% non-condensing |
AC Mode Efficiency Rating (100% Load) | 94 |
AC Economy Mode Efficiency Rating (100% Load) | 97 |
COMMUNICATIONS
Network Management Cards | NETWORK-M2 ; INDGW-M2 ; RELAY-MS |
Communications Interface | RS-232; USB |
FEATURES & SPECIFICATIONS
High Availability UPS Features | Hot swappable batteries; Hot swappable UPS power module; Remote management |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | IEC 61000; UL Listed; cUL Listed |
Product Compliance | FCC (USA); RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-YEAR ON-SITE PLAN (US ONLY)
|
Questions & Answers
Online UPSs provide the highest level of protection by isolating equipment from raw utility power—converting power from AC to DC and back to AC. Unlike other topologies, this double conversion method provides zero transfer time to battery for sensitive equipment since the electricity is already coming from the UPS. The online, double conversion UPS topology is best applied to mission-critical equipment and locations where utility power is poor or highly unreliable.
To allow for future expansion, we recommend that you install a UPS at approximately 75 percent capacity. In addition, the batteries degrade over time; by oversizing, you provide room for error. In the online Eaton UPS sizing tool (Eaton.com/UPSselector) we’ve included a “capacity used” column.
There can be a significant increase in runtime. Generally speaking, a UPS that provides five minutes at full load will provide 15 minutes at half load.
Yes, you can monitor your Eaton UPS with any UPS or facility management software that supports the industry standard Management Information Base (MIB, RFC 1628) as long as you install the optional connectivity card. Most UPS vendors support this MIB and all good facility management software, including OpenManage, OpenView and Tivoli also support it. Extended Eaton Advanced MIBs are available for greater levels of detail. You can remotely control your Eaton UPS using the Eaton UPS management software or through a secure web interface if you choose the optional connectivity card, which also allows for automated email alerts for power events without needing to install any software.
Modular UPSs provide the flexibility to grow your UPS as your power needs grow. Unlike conventional UPSs that require you to buy additional UPSs or larger models upfront, modular UPS systems let you pay-as-you-grow so your growth is never hindered by your power protection system.
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
9PXMBAT | Eaton 9PXM Battery Module Hot-swap Modular for Online Double-Conversion UPS (two required per slot) |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
INDGW-M2 | Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified | |
NETWORK-M2 | Eaton Cybersecure Gigabit NETWORK-M2 Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified | |
RELAY-MS | DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems |
Environmental Sensors
Model Number | Description | |
---|---|---|
EMPDT1H1C2 | Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions |
Accessories
Model Number | Description | |
---|---|---|
9PXM08SEBM | Eaton 9PXM 8-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 14U Rack/Tower, TAA | |
9PXM08SEBM-C | Eaton 9PXM 8-Slot Connected External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 4 EBMs, 14U Rack/Tower, TAA | |
9PXM12SEBM | Eaton 9PXM 12-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 21U Rack/Tower, TAA | |
9PXM12SEBM-C | Eaton 9PXM 12-Slot Connected External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 4 EBMs, 21U Rack/Tower, TAA | |
9PXMCAS | Eaton Rolling Caster Kit for Select 9PXM UPS Systems, TAA | |
9PXMCHGR | Eaton 9PXM UPS Optional Battery Charger Module, 20A, TAA | |
9PXMFAK | Eaton 9PXM UPS Floor Anchoring Kit, TAA | |
9PXMRK2 | Eaton 4-Post Rack-Mount Installation Kit for 9PXM UPS Systems and Extended Battery Modules, TAA | |
9PXMSPPM | Eaton 9PXM 4000VA 3600W Split-Phase Power Module - 110/120V, 120/208V, 120/240V, 127/220V, Hardwired Input/Output, TAA |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images