Part Number: AV1210SATG
This Model has been retired and has not been replaced. More information for the AV1210SATG is available on the model support page
Overview
Features
- Green Outlet Array; "Master" outlet controls power flow for 1 primary and up to 8 peripheral components. "Power Save" outlets cut AC power to 8 connected components when not in use - perfect for non-essential components that do not save settings like DVD players, gaming consoles, amplifiers and speaker systems. "Always On" outlets provide continuous power to 3 critical devices that save settings like DVRs and recorders (TiVo), cable and satellite boxes
- User-adjustable wattage control switch - allows for high-wattage (over 25W) and low-wattage (over 15W) components to serve as Master device
- Auto/Manual Switch - allows users to switch between GREEN (auto) power-save mode and standard (manual) surge protection
- 3600 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- 12 widely spaced surge-protected NEMA 5-15R AC outlets safeguard and entire home/business theater system while accommodating up to 4 large transformers
- Sliding safety covers protect against accidental contact
- 2 sets of surge-protected 2.2GHz gold coaxial connectors safeguard components on cable, satellite and antenna line
- 1-line tel/modem/Ethernet (100BaseT, high-speed) surge protection safeguards personal video recorders (PVRs) on a single dial-up or Ethernet line. Built-in splitter (1 jack in and 2 jacks out) allows simultaneous connection of two devices sharing a single line
- 10-ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a home/business theater system
- 2 diagnostic LEDs alert user to protection and grounded status and 4 status LEDs indicates when AC power is present
- Keyhole slots provide convenient wall or cabinet mounting
- RoHS Compliant
Specifications
OVERVIEW
UPC Code | 037332155597 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 228000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | Yes |
OUTPUT
Output Capacity (VA) | 15 |
Output Capacity (Watts) | 1800 |
Frequency Compatibility | 60 Hz |
Output Receptacles | (12) 5-15R |
Transformer Accommodation | (8) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3600 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
UL1449 Let Through Rating | 330, 400, 400 |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 2 line |
Network (Ethernet) Protection | Yes |
Telephone/DSL Protection | Yes |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Dark Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal tabs = 152mm; Distance between vertical tabs = 73.5mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm |
Receptacle Color | Gray; green |
Shipping Dimensions (hwd / in.) | 13.60 x 2.00 x 8.80 |
Shipping Weight (lbs.) | 3.30 |
Unit Dimensions (hwd / in.) | 1.510 x 4.660 x 12.410 |
Unit Weight (lbs.) | 2.56 |
FEATURES & SPECIFICATIONS
Green Energy-Saving Features | Power saving auto-shutoff ECO outlets |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images