Eco Energy Saving Surge Protector 12 Outlets 10 ft Cord 3600 Joule 2 Line Coax Tel Network

12 outlet, 10-ft cord, 3600 joules, 2-line coax, 1-line RJ11/RJ45 combo protection Eco Home/Business Theater Surge Suppressor

Model Number: TLP1210SATG


  • Auto/manual switch offers green energy savings or standard protection
  • Unique Netbook Switch allows user to select wattage
  • 12 outlets / 10-ft cord
  • 3600 joule rating
  • 2-line digital gold coax connectors
  • 1-line tel/modem/network (100BaseT, high-speed) surge protection
  • $250,000 Ultimate Lifetime Insurance (USA and Canada only)

The TLP1210SATG offers reliable, green surge technology that protects your A/V installations, the environment and your wallet. The TLP1210SATG offers a unique Netbook switch that allows users to select wattage, so these are the only green surge suppressors compatible with all PCs, Notebooks and Netbooks. Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals. The TLP1210SATG offers 3600 joules of advanced surge protection for all A/V components. You can see and hear the difference: sharper, crisper video; deeper, fuller audio; longer component life spans. Perfect for small-to-medium home/business theater installations: high-definition TVs, satellite and A/V receivers, DVD/CD players and more. 12 outlets (with transformer spacing and sliding safety covers), 2-line coaxial protection and 1-line tel/modem/Ethernet (100BaseT, high-speed) protection safeguard an entire home/business theater system. Includes two diagnostic LEDs and four status LED indicators, color-coordinated holographic outlet/plug labels, 10-ft. cord with a right-angle plug, 6-ft. coaxial cable and 6-ft. network cable. $250,000 Ultimate Lifetime Insurance coverage (USA and Canada only).

Green Solutions Series
2010 Stevies American Buiness Award Finalist 2010 CustomRetailer EXC!TE Award Winner 2011 Chicago Innovation Awards Nominee

Key Features

  • Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals
  • Green Outlet Array; "Master" outlet controls power flow for 1 primary and up to 8 peripheral components. "Power Save" outlets cut AC power to 8 connected components when not in use - perfect for non-essential components that do not save settings like DVD players, gaming consoles, amplifiers and speaker systems. "Always On" outlets provide continuous power to 3 critical devices that save settings like DVRs and recorders (TiVo), cable and satellite boxes
  • User-adjustable wattage control switch - allows for high-wattage (over 25W) and low-wattage (over 15W) components to serve as Master device
  • Auto/Manual Switch - allows users to switch between green (auto) power-save mode and standard (manual) surge protection
  • 3600 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • 12 widely spaced surge-protected NEMA 5-15R AC outlets safeguard and entire home/business theater system while accommodating up to 8 large transformers
  • Sliding safety covers protect against accidental contact
  • 2 sets of surge-protected Type F gold coaxial connectors safeguard components on cable, satellite and antenna line
  • 1-line tel/modem/Ethernet (100BaseT, high-speed) surge protection safeguards personal video recorders (PVRs) on a single DSS or Ethernet line.
  • 10-ft. cord with right-angle NEMA 5-15P plug
  • 2 diagnostic LEDs alert user to protection and grounded status and 4 status LEDs indicates when AC power is present
  • Keyhole slots provide convenient wall or cabinet mounting
  • $250,000 Ultimate Lifetime Insurance coverage (USA and Canada only)

Typical Applications

  • Perfect for small-to-medium home/business theater installations: high-definition TVs, satellite and A/V receivers, DVD/CD players and more

Package Includes

  • TLP1210SATG Eco Home/Business Theater Surge Suppressor
  • 6-ft gold coax cable
  • 6-ft network cable
  • Instruction manual with warranty information

OVERVIEW

Intended Application Green (Energy-Saving)

OUTPUT

Output Volt Amp Capacity (VA) 15
Output Watt Capacity (watts) 1800
Frequency compatibility 60 Hz
Outlet quantity / type 12 NEMA 5-15R
# of Outlets 12
Outlet Type 12 NEMA 5-15R
Transformer accommodation Accommodates 8 transformers

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P
Input plug features Space-saving right-angle input plug
Input cord length (ft.) 10
Input cord length (m) 3
Input cord gauge, type 14 gauge, SJT
Voltage compatibility (VAC) 120
Maximum Surge Amps 228000

SURGE / NOISE SUPPRESSION

AC suppression joule rating 3600
AC suppression response time < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping voltage (RMS) 150
UL1449 let through rating 330, 400, 400
EMI / RFI filtering Up to 40 dB

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection Yes
Cable (Coax) Protection Yes
Cable (Coax) Protection Details 2 line
Network (Ethernet) Protection Yes

PHYSICAL

Shipping Dimensions (HWD/in) 2.05 x 8.66 x 13.39
Shipping Dimensions (HWD/cm) 5.21 x 22.00 x 34.01
Shipping weight (lbs) 2.76
Shipping weight (kg) 1.25
Unit Dimensions (HWD/in) 1.54 x 4.72 x 11.88
Unit Dimensions (HWD/cm) 3.91 x 11.99 x 30.18
Unit weight (lbs) 2.55
Unit weight (kg) 1.16
Material of construction Plastic
Integrated keyhole mounting tabs Keyhole mounting slots allow desk or wall mounting
AC line cord color Black
Style Strip
Outlets center to center measurement Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm
Keyhole slot center to center measurement Distance between horizontal tabs = 152mm; Distance between vertical tabs = 73.5mm

SPECIAL FEATURES

Green & high efficiency features Power saving auto-shutoff ECO outlets
Right-Angle Plug Yes

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) UL1449 3rd EDITION
UL1363 (Power Tap) UL1363
UL497A (Communications) UL497A
FCC Part 68 (Communications) FCC Part 68
cUL / CSA (Canada) cUL
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

TLP1210SATG 4.9 5 9 9
Outstanding First of all besides the awesome protection and life time warranty (which I doubt will get used due to the high quality) this product is designed with the end user in mind. Plenty of space for all my home office needs as well as the extra protection for telephone, cable and DVR boxes. Thanks Ken December 18, 2013
Works Great I connect my Computer main power supply to this and when I shut my computer down it auto shuts down my Monitor, Speakers and printer. So I have no loads sucking power. December 8, 2013
A great product that WORKS! This is a great product and does what it is supposed to do. I purchased this to protect some of my favorite electronics. I lived in Florida, the lightning capital of the world, at the time. Our energy prices were also pretty high and we frequently had evening surges as everyone returned home and cranked up the A/C. My Tripp Lite TLP1210SATG did just what I asked it to do. It prevented damage to my equipment through surges, nearby (but no direct hits, thankfully) lightning strikes, and even was great at helping to reduce energy waste by turning off power to those pesky phantom loads! The spacing of the outlets was of great benefit, allowing for easy placement of the few "power brick" type plugs that I had. I would seriously consider purchaing this product again if I needed a new one, but this one is still growing stong! September 10, 2013
This is a very good choice for home theater This eco-friendly surge protector is a very good choice for today's home theater applications since it not only protects the various equipment with standard plug in protection and a robust 3600 joules rating, it also provides protection from spikes coming through coax and network connections. The green power outlets will save you money by cutting power to equipment that draws "phantom loads" while in idle mode. The only drawback is that the "power saver" outlets are spaced a little too close together for equipment that uses transformer type plugs. March 22, 2013
2 next>>
(3 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
I noticed on the product page for the TLP 810SAT that it says that only 1 set of the two coax protection connectors is digital broadband capable, and has a limit of 2.2 GHz.

I believe that modern bandwidth for cable modems and the like goes up to 2.4 GHz, and I was double-checking to make sure that this product (being more expensive) has the expanded full capability. I also noticed that the ethernet is only listed as 100Base, instead of full Gigabit. Will using this to protect my modem result in some limitations for my Gigabit router? I did not see a separate Tripp Lite product to fit the bill besides the DNET1 which is only listed at 100Base as well, and offers no protected equipment guarantees.

I already bought a few of these units, but I'm asking to know if I screwed up and should have bought another product. Tripp Lite seemed like the only company that actually stood behind their warranties.
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about GroundedInHell is loaded.
Additional information about GroundedInHell could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. There are no bandwidth limitations for the coaxial or ethernet connections on the TLP810SAT. For further information contact Tripp Lite Technical Support at 773-869-1234.
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

coax and ethernet bandwidth - continued

The product that I actually bought several of was the TLP1210SATG. I was listing info in comparison to the TLP810 because their description was worded differently for the bandwidth on the coax connections. Based on your answer, it's safe to assume there are no bandwidth limitations for the TLP1210SATG either, correct? Thanks for your help. Glad I found you guys.
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about GroundedInHell is loaded.
Additional information about GroundedInHell could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The TLP1210SATG will work with digital signaling whether it's broadband or DSL.
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 years, 3 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
If losing power to the AV receiver will cause it to lose programmed information, you may want to plug it into the "always on" outlets or set the auto/manual switch to "manual" so the receiver won't lose power due to the outlet turning off.
2 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $250,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for TLP1210SATG

Do you own a TLP1210SATG?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.