Part Number: TLP76MSGB
Environmentally friendly surge protector with individually controlled outlets safeguards your PC, printer, scanner, router, phone, fax, modem and other home/office electronics against dangerous surges, spikes and line noise.
- 7 NEMA 5-15R outlets—6 with individual on/off switches
- 1080-joule surge protection rating
- Filters out threatening EMI/RFI line noise
- Automatic shutoff protects against dangerous overloads
- 6-ft. (1.83 m) AC power cord with NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $25,000 Ultimate Lifetime Insurance
Overview
The TLP76MSGB ECO-Surge™ 7-Outlet Surge Protector protects more than just your vital electronics. It's an ideal green protection solution for your bottom line and the environment. Its energy-saving outlet configuration reduces waste (and costs) by cutting AC power to devices that aren't being used.
One NEMA 5-15R outlet is always on for a device that requires constant power, such as a router or DVR. The other six NEMA 5-15R outlets have individual on/off switches, so if you aren't using the device plugged into it, you can power off the outlet to save energy. Another illuminated on/off switch provides one-touch control to all outlets except the one that is always on.
Recommended for your home or office, the ECO-Surge Protector features 1080 joules to defend your components against even the strongest surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP76MSGB protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). It also filters out electromagnetic interference (EMI) and radio frequency interference (RFI) that can disrupt your electronics and inflict hardware damage or data loss.
An integrated circuit breaker protects all outlets and automatically shuts down connected equipment in case of overload. The 6-ft. (1.83 m) AC power cord with NEMA 5-15P plug allows the black surge protector to reach distant outlets.
Features
- 6 NEMA 5-15R outlets have individual on/off switches to cut power to devices not being used, which saves energy and money
- One NEMA 5-15R outlet stays powered on 24/7 for essential devices, such as a router or DVR
- Master on/off switch provides one-touch control over all outlets except the “always on” outlet
- Accommodates up to 4 bulky transformer plugs
- Protects your computer, printer, scanner, router, modem and other electronics against even the strongest surges and spikes
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
- Exceeds IEEE 587 Category A and B surge suppression specifications
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm surge protection status and “always on” connection at a glance
- Conforms to current UL 1449 3rd Edition safety standards
- 6-ft. (1.83 m) AC power cord with NEMA 5-15P plug conveniently reaches distant outlets
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- Black plastic housing designed for long life
- $25,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332205810 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 72000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Output Capacity (VA) | 120 |
Output Capacity (Watts) | 1800 |
Frequency Compatibility | 60 Hz |
Output Receptacles | (7) 5-15R |
Transformer Accommodation | (4) Yes |
Right-Angle Outlets | Yes |
Individually Controllable Load Banks | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | 1 x Lighted Master Switch & 6 x Lighted Receptacle Switches |
LED Indicators | Protected (Green)" & Always On Receptacle (Red) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1080 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400v |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | No |
Slot or Hole Mount Measurement (Center to Center) | 300 mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 4.20 x 17.00 |
Shipping Weight (lbs.) | 1.80 |
Unit Dimensions (hwd / in.) | 1.400 x 3.400 x 15.000 |
Unit Weight (lbs.) | 1.54 |
Input Cord Color | Black |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images