Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
UL 60601 Certification: Electrical equipment in patient-care areas (6-ft. radius from patient's bed) must be UL 60601-certified.
Security: Sensitive patient data must be protected against unauthorized access.
Mobile Equipment: Mobile medical devices require UL 60601-1 compliance so essential equipment can safely be moved inside the patient care area. Power strips with UL 1363a compliance are also approved for use inside the patient care area in a mobile application and can be moved throughout the facility.
Safety: Hospitals and healthcare facilities demand an extra level of electrical safety. Medical-grade products with UL 60601-1 compliance provide an extra level of protection with patient shock prevention.
Copyright © 2013 Tripp Lite. All Rights Reserved.