KVM Switches allow access to and control of nearby computers and servers—across the room, in another room, on another floor of the building.
IP KVM Switches access the same type of equipment, but they can remotely access and control them from anywhere in the world with an internet connection.
Use a KVM Switch to manage:
Console Servers enable access to and control of all network devices, including those at remote locations—across campus, in another city, overseas.
Use an IP Console Server to manage:
|
|
The table below describes the specific capabilities of each product type.
| Product Features by Grouping | KVM Switches | IP KVM Switches | IP Console Servers |
|---|---|---|---|
| Explore Tripp Lite KVM Switches Explore Tripp Lite Console Servers | |||
Still have questions? Live Chat |
|||
| Allow users to manage network devices remotely over IP network, in-band (via Ethernet) | |||
| Allow users to manage network devices remotely over IP network, out-of-band (via modem/serial port) | select models | ||
| Enables display of BIOS on reboot | |||
| Include expansion capability, allowing multiple users to manage multiple devices | select models | select models | |
| Provide support of virtual media | select models | select models | |
| Manage "Headless" devices (items without display, keyboard or mouse) such as switches, routers, UPS systems, PDUs, KVMs, Firewalls, some servers, etc. | |||
| Have built-in service processor controls | |||
| Provide a variety of management tools (IMPI, BMC, NUT, Nagios) | |||
| Come equipped with temperature sensors | select models | ||
| Provide secure tunneling connections | |||
| Embedded, programmable Linux | |||