Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Provide precise DC power from an AC power source with this space-saving, low-profile DC power supply. The PR60 efficiently converts 120 volts AC into 13.8 volts DC. It has a high power density that makes it perfect for a range of applications, like VHF/UHF ham radios, 250/300 watt transmitters, commercial/land-mobile radios, aquariums, multi-piece equipment installations, microwave radio applications, test bench equipment, and point-of-sale displays.
Precision regulated DC power supplies are ideal for commercial/land-mobile, ham and CB radios, test bench supplies, base stations, tape players and amplifiers. Designed for years of reliable service and superior performance, they efficiently convert 120 volts AC into 13.8 volts DC (+/-0.5V). The Trim Line Series of DC power supplies offers a low-profile design with a footprint that matches the most popular radios on the market, such as Motorola, Radius, GE Monogram Series and EF Johnson models. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
250/300 watt transmitters, VHF/UHF ham radios, commercial/land-mobile radios, multi-piece equipment installations, microwave radio applications, test bench equipment, point-of-sale displays, aquariums
| OUTPUT | |
|---|---|
| Output Capacity Details | Intermittent Communications Service (ICS) Amps - 60 Continous Duty Amps - 42 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332060082 |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 6.75 x 10.5 x 11.5 |
| Unit Dimensions (HWD/cm) | 17.15 x 26.67 x 29.21 |
| Unit weight (lbs) | 33 |
| Unit weight (kg) | 14.97 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
|
May
18
2012
|
Is your product under warranty?If your PR60 was purchased and registered on or after May 18, 2012, it is covered by warranty. |
Copyright © 2013 Tripp Lite. All Rights Reserved.