INTERNET OFFICE® Series

INTERNETOFFICE500

Internet Office 500VA Tower Standby 120V UPS with USB port

  • 500VA tower 120V standby UPS
  • Maintains AC output during power failures
  • 3 UPS battery supported outlets, 3 surge-only outlets
  • USB port, TEL/DSL/ethernet protection
  • NEMA 5-15P input plug and 6 NEMA 5-15R outlets

Overview

Tripp Lite's INTERNETOFFICE500 standby UPS system offers surge suppression and long-lasting battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS circuits support entry-level PC systems for up to 30 minutes during power failures and brownouts so that connected equipment can be shut down without data loss. Offers complete desktop power protection in an attractive gray tower configuration. Includes 3 battery-supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support. USB port enables optional unattended system shutdown without data loss in case of extended power failure; cable included. PowerAlert software available via FREE download from www.tripplite.com. Built-in TEL/DSL or ethernet line surge suppression protects connected equipment from damaging surges. Built-in audible alarm and 3 front-panel LEDs indicate line power status, battery power status and battery low/replace status. 500VA/280W power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 4.6 min. battery runtime with a full load of 500VA and 14.8 min. with a half load of 250VA. Supports user battery replacement via built-in access panel. $150,000 connected equipment insurance (USA, Puerto Rico, & Canada only).

Key Features

  • INTERNETOFFICE500 standby UPS system offers UPS battery support, plus complete AC and tel/Ethernet modem line surge suppression
  • Supports entry level PC systems for up to 30 min. during brownouts and power failures, enabling safe system shutdown
  • Supports a max load of 500VA/280W for 4.6 min.
  • Supports a half load of 250VA/140W for 14.8 min.
  • Supplies battery-derived AC output during brownouts starting at 99V and overvoltages starting at 147V; user adjustment allows fine tuning of brownout response to any setting from 83V to 99V
  • Attractive gray tower configuration
  • Includes 3 battery-supported outlets, 3 surge suppression-only outlets and 6-ft. AC line cord (all NEMA 5-15)
  • USB port enables safe unattended shutdown without data loss during extended power failures; includes USB cable
  • USB port supports messaging of UPS and line power status, including on-battery, low-battery, power-restored, AC line voltage, DC battery voltage and battery capacity
  • Interface supports timed inverter shutoff after unattended shutdownPowerAlert software available via FREE download from www.tripplite.com
  • Supports Tripp Lite's WatchDog software application to restore unresponsive programs by automatically restarting them and rebooting completely locked computers by automatically switching UPS power off and back on again
  • Built-in dataline suppression jacks protect a single dialup phone/DSL line or network Ethernet line connection
  • Built-in audible alarm and 3 front-panel LEDs indicate line power, battery power and battery low/replace status
  • 500VA/280W power handling ability supports a variety of computer, internetworking, telecom and consumer electronics equipment
  • Supports user battery replacement via built-in access panelCompatible with 120V/60Hz applications for USA, Canada, Mexico and more
  • $150,000connected equipment insurance (USA, Puerto Rico, & Canada only)

Package Includes

  • INTERNETOFFICE500 UPS System
  • USB cable
  • Phone cable
  • Instruction manual

Specifications

OUTPUT
Output Volt Amp Capacity (VA) 500
Output Watt Capacity (watts) 280
Nominal Output Voltage(s) Supported 115V; 120V
Frequency compatibility 60 Hz
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 6 5-15R outlet(s)
Surge suppression only outlets 3 UPS outlets, 3 surge-only outlets
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave
INPUT
Rated input current (at maximum load) 10A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
Input cord length (ft.) 6
Input cord length (m) 1.8
BATTERY
Full load runtime (minutes) 4.6 min. (280w)
Half load runtime (minutes) 14.8 min. (140w)
DC system voltage (VDC) 12
Replacement battery cartridge (internal UPS battery replacement) RBC51
Battery Access Battery access door
Battery replacement description Hot-swappable, user replaceable batteries
LEDS ALARMS & SWITCHES
LED Indicators 3 LEDs indicate line power, battery power and battery low/replace status
Alarms Audible alarm indicates power-failure and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 480
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC noise suppression Yes
AC suppression joule rating 480
AC suppression response time Instantaneous
PHYSICAL
Installation form factors supported with included accessories Tower
Installation form factors supported with optional accessories Wallmount (UPSWM - tower mounting kit)
Primary form factor Tower
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 8.5 x 5.2 x 7
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 21.6 x 13.3 x 17.8
UPS / Power Module weight (lbs) 14
UPS / Power Module weight (kg) 6.4
UPS Shipping dimensions (height x width x depth / inches) 12 x 8.2 x 10
UPS Shipping dimensions (height x width x depth / cm) 30.5 x 21 x 25.4
Shipping weight (lbs) 15.4
Shipping weight (kg) 7
UPS housing material PVC
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 60.8
Battery mode BTU / hr. (full load) 334.5
COMMUNICATIONS
Communications interface USB (HID enabled)
PowerAlert software Free download from www.tripplite.com
Communications cable USB interface cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 99V (adjustable to 83V via potentiometer)
High voltage transfer to battery power (setpoint) 176 (adjustable to 147 via potentiometer)
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries
Green & high efficiency features Greater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Product Warranty Period (Puerto Rico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $150,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

INTERNETOFFICE500 5 5 1 1
Peace of mind alone is worth the price. Great product. Such an important item. It not only protects against power outages. but it also handles electrical spikes. My current abode has none, but my last place had this going off at least once/twice a day. It would sound then stop as soon as the spike was over and all was well. I would never be without a UPS ever again. When power does go out and that's inevitable. there is plenty of time to shut down all the items plugged into it. I would definitely recomment this product. October 30, 2012
1-1 of 1

Related Items

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Is my internetoffice500 unit fried?

With the unit plugged in, I power it on. Neither the green or red battery level lights come on. After about 20 seconds, it powers off, and appears dead.
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about Rcramer is loaded.
Additional information about Rcramer could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your online response to the InternetOffice500 you've recently purchased. And are sorry you're experiencing diffculty. With a little more information about how you're using this item, we can help resolve the problems you've encountered.

Our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Tech Support
Phone: 773.869.1234
Fax: 773.869.1177

Please have the unit(s) serial numbers available for quick reference when calling.
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1

Support

Product Warranty

We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further.

Insurance Coverage

Your product comes with $150,000 connected equipment insurance.

Software, Runtime Charts & Manuals

Other Resources

Before You Buy

After You Buy