Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Utilize your vehicle's battery to efficiently power office equipment on the road or power tools at a work site. Continuously supplies up to 1800 watts of 120V AC power to 4 AC outlets from any 12V battery or automotive DC source. Includes a set of nut-and-bolt style DC terminals for simple installation. Compact, lightweight metal case design is among the smallest, most rugged inverters available at this power level.
| OUTPUT | |
|---|---|
| Frequency compatibility | 60 Hz |
| Output watts | 1800 |
| Continuous output capacity (watts) | 1800 |
| Peak output capacity (watts) | 3600 |
| Output nominal voltage | 120V |
| Output voltage regulation | Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC) |
| Output frequency regulation | 60 Hz (+/- 3 Hz) |
| Overload protection | Automatic overload protection shuts down inverter system in the event of overloads. |
| Outlet quantity / type | 4 AC outlets |
| INPUT | |
| Recommended Electrical Service | Requires 12VDC input source capable of delivering 200A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 250A battery system fusing is recommended. |
| Maximum input amps / watts | Full continuous load - 200A at 12VDC, No load - 2.7A at 12VDC, Shutdown |
| Input connection type | Set of 2 DC bolt-down wiring terminals. User supplies cabling; minimum gauges for full load operation: 0 (16 ft max), 00 or 2/0 (20 ft max) |
| Voltage compatibility (VDC) | 12 |
| BATTERY | |
| DC system voltage (VDC) | 12 |
| LEDS ALARMS & SWITCHES | |
| Alarms | Dual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less. |
| PHYSICAL | |
| Shipping weight (lbs) | 8 |
| Shipping weight (kg) | 3.6 |
| Cooling method | Fan |
| Unit Dimensions (HWD/in) | 4 x 6 x 15 |
| Unit Dimensions (HWD/cm) | 10.16 x 15.24 x 38.1 |
| Shipping Dimensions (HWD/in) | 5.25 x 7.75 x 17.25 |
| Shipping Dimensions (HWD/cm) | 13.34 x 19.69 x 43.82 |
| Unit weight (lbs) | 7.25 |
| Unit weight (kg) | 3.3 |
| Material of construction | Aluminum/sheet metal |
| Style | Compact |
| Form factors supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
| ENVIRONMENTAL | |
| Relative Humidity | 0-95% non-condensing |
| SPECIAL FEATURES | |
| Appearance | Attractive, rugged, metallic gray color inverter system |
| Remote control capability | Yes |
| TVSS grounding | Grounding lug grounds the inverter to vehicle or earth ground; user supplies cabling |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
|
May
19
2012
|
Is your product under warranty?If your PV1800HF was purchased and registered on or after May 19, 2012, it is covered by warranty. |
PV1800HF |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.