RS-0615-F

1U Rackmount Power Strip with 6 Front-Facing Outlets and 15-ft. Cord

  • 6 front facing outlets
  • 15 ft. cord
  • 19" 1U rackmount
  • All-metal housing

Take a closer look:

features

Overview

Tripp Lite's RS-0615-F power strip offers 15 amp capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rackmount, wallmount and under-counter installation. Uses only 1 rack space (1U) when installed in any 19 inch rack meeting EIA standards. Unfiltered electrical pass-through makes RS-0615-F ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Includes 6 front-facing NEMA5-15R outlets, 15 ft AC power cord and lighted switch with latching safety cover prevents risk of accidental turn-off.

PLUG/OUTLETS: Input: NEMA 5-15P/Output: 6 Front-facing NEMA5-15R

ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)

FORMAT: Supports 19 in. rackmount (uses 1 rack space/1U), wallmount, under-counter and more

RoHs

Key Features

  • Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
  • Uses one rack space (1U) in standard 19 inch rack ("zero U" mounting possible in many racks)
  • Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
  • 6 front facing NEMA5-15R output receptacles
  • 15 foot AC cord NEMA5-15P plug connection
  • Lighted power switch confirms power on/off status
  • Latching switch guard prevents accidental turn off
  • 15 amp electrical capacity with circuit breaker
  • 120VAC, 50/60Hz electrical compatibility

Typical Applications

  • Offers multiple outlet power distribution for multiple loads in 19 inch rackmount, wallmount and under-counter applications, such as internetworking, PC systems, telecommunications, audio/video, security, sound reinforcement and more. Ideal for distribution of UPS, generator or commercially derived AC power to protected equipment.

Package Includes

  • RS-0615-F Power Strip
  • Warranty information
  • Instruction manual

Specifications

OUTPUT
Frequency compatibility 50 / 60 Hz
Circuit Breaker (amps) 15
Outlet quantity / type 6 NEMA 5-15R
INPUT
Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input connection type NEMA 5-15P
Input cord length (ft.) 15
Input cord length (m) 4.572
Voltage compatibility (VAC) 120
LEDS ALARMS & SWITCHES
Switches Red illuminated 2 positon switch controls power to all outlets
Locking switch cover Transparent locking switch cover prevents accidental shutoff
PHYSICAL
Unit Dimensions (HWD/in) 1.75 (1U) x 17.5 x 4.5
Unit Dimensions (HWD/cm) 4.445 x 44.45 x 11.4
Unit weight (lbs) 5.50
Unit weight (kg) 2.49
Material of construction Sheet metal
Receptacle Color Black
AC line cord color Black
Form factors supported 1U rackmount, wall-mount and undercounter installation supported
Outlets center to center measurement Distance between grouped outlets = 38.90mm; Distance between groups = 44.45mm; Distance between duplex outlets = 83.35
SPECIAL FEATURES
TVSS grounding Back panel nut and bolt grounding lug
CERTIFICATIONS
NOM (Mexico) NOM
UL1363 (Power Tap) UL1363 (UR status)
cUL / CSA (Canada) cUL
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

Other Resources

Before You Buy

After You Buy