Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's PS7224-20T power strip offers 20 amp, 120V multi-outlet AC power distribution in a convenient 72 inch mountable housing with NEMA L5-20 locking input plug. Offers horizontal or vertical power distribution in rackmount, raceway and workbench applications. Includes 24 output receptacles with 2.795 inch center-to-center spacing, 15 ft AC line cord and lighted power switch with locking transparent cover to prevent accidental shutoff. Sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.
INPUT/OUTPUT: Input: NEMA L5-20P (twist lock)/Output: 22 NEMA 5-15R & 2 NEMA 5-20R
ELECTRICAL: 120V AC, 50/60Hz, 20A
FORMAT: 72 in. corded, mountable power strip
| OUTPUT | |
|---|---|
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 2400 |
| Circuit Breaker (amps) | 20 |
| Outlet quantity / type | 2 NEMA 5-15/20R & 22 NEMA 5-15R |
| Outlet spacing | 2.795 in. |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 20A 120V |
| Input connection type | NEMA L5-20P |
| Input plug features | Black |
| Input cord length (ft.) | 15 |
| Input cord length (m) | 4.572 |
| Input cord gauge, type | 12/3 SJT |
| Voltage compatibility (VAC) | 120 |
| LEDS ALARMS & SWITCHES | |
| Switches | Lighted 2 position switch controls power to all outlets |
| Locking switch cover | Transparent on/off switch cover prevents accidental turn-off |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 72 x 1.5 x 1.5 |
| Unit Dimensions (HWD/cm) | 183 x 3.8 x 3.8 |
| Unit weight (lbs) | 6.6 |
| Unit weight (kg) | 2.9964 |
| Material of construction | Aluminum |
| Mounting accessories included | Includes mounting clips |
| Receptacle Color | Black |
| AC line cord color | Black |
| Form factors supported | Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications |
| Outlets center to center measurement | 72mm |
| CERTIFICATIONS | |
| UL1363 (Power Tap) | UL1363 |
| cUL / CSA (Canada) | cUL |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
PS7224-20T |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.