Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 3-meter multimode duplex fiber optic SC/LC patch cable is manufactured from 62.5/125 zipcord fiber. The cable has LC to SC connectors, a PVC jacket and is FDDI and OFNR rated. Duplex multimode fiber is most commonly used in LAN applications.
| OVERVIEW | |
|---|---|
| Fiber Type | 62.5/125 - OM1 |
| Intended Application | Computer Networking (Fiber) |
| Cable Type | MULTIMODE 62.5/125 FIBER OPTIC |
| Network Speed | 1Gbps |
| INPUT | |
| Cable Length (m) | 3 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332097866 |
| PHYSICAL | |
| Color | Orange |
| Style | Fiber Optic |
| CONNECTIONS | |
| Connector A | ![]() LC |
| Connector B | ![]() SC |
| Number of Connectors | 4 |
| CERTIFICATIONS | |
| Certifications | ROHS |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
N302-010 3M (10-ft.) Duplex MMF 62.5/125 Patch Cable (ST/ST) |
|
|
N304-010 3M (10-ft.) Duplex MMF 62.5/125 Patch Cable (SC/ST) |
|
|
N306-010 3M (10-ft.) Duplex MMF 62.5/125 Patch Cable (SC/SC) |
|
|
N308-010 3M (10-ft.) Duplex MMF 62.5/125 Patch Cable (MTRJ/ST) |
|
|
N310-010 3M (10-ft.) Duplex MMF 62.5/125 Patch Cable (MTRJ/SC) |
|
|
N314-03M 3M (10-ft.) Duplex MMF 62.5/125 Patch Cable (MTRJ/LC) |
|
|
N316-01M 1M (3-ft.) Duplex MMF 62.5/125 Patch Cable (LC/SC) |
|
|
N316-02M 2M (6-ft.) Duplex MMF 62.5/125 Patch Cable (LC/SC) |
|
|
N318-03M 3M (10-ft.) Duplex MMF 62.5/125 Patch Cable (LC/ST) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number N316-03M.
N316-03M |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.