click to chat with a product specialist

P602-010

10-ft. Bi-Directional Parallel Printer Cable (DB25M to Cen36M)

  • Superior molded cables with integral strain relief and foil-shielding for maximum EMI/RFI protection
  • Provides superior conductivity and support for high-speed bi-directional printing

Overview

Tripp Lite's 10-ft. bi-directional parallel printer cable connects computers with a DB25 female parallel port to parallel printers with a Centronics 36 female parallel port. The cable has DB25 male/Cent36 male connectors and supports bi-directional communication. It is manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection. Bi-directional communication allows your printer to broadcast printer error messages back to network computers. Use IEEE cable if IEEE specifications are required.

RoHs

Key Features

  • Supports bi-directional communication
  • Length 10-ft. Connectors: DB25 male/Cent36 male
  • Superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection
  • Bi-directional communication allows your printer to broadcast printer error messages back to network computers
  • Molded ends with easy-grip textured overmold
  • Use IEEE cable if IEEE specifications are required

System Requirements

  • Computers with a DB25 Female parallel port
  • Parallel printers with a Centronics 36 Female parallel port with Bi-Directional communication (although not essential).

Package Includes

  • 10-ft. Bidir Parallel Cable Cen36M to DB25M

Specifications

OVERVIEW
Intended Application Connecting Peripherals
Cable Type PRINTER
INPUT
Cable Length (ft.) 10
Cable Length (m) 3.05
UPC ASSIGNMENT
Unit Carton UPC# 037332013446
PHYSICAL
Color Beige
Style Printer Cables
CONNECTIONS
Connector A
DB25 (Male)
DB25 (MALE)
Connector B
Centronics 36 (Male)
CENTRONICS 36 (MALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

P602-010 5 5 1 1
The P602-010 IS Great! Have been using this cable for a while now, and I have no complaints whatsoever. It is extremely durable and long-lasting. A great buy all around! June 13, 2012
1-1 of 1

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P602-010.

Other Resources

Before You Buy

After You Buy