Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Provide precise DC power from an AC source with this compact and lightweight power supply. The PR3 efficiently converts 120 volts AC into 13.8 volts DC. It has a high power density that makes it perfect for a wide range of applications, like commercial/land-mobile, ham and CB radios, test bench supplies, base stations, tape players and amplifiers.
Precision regulated DC power supplies are ideal for commercial/land-mobile, ham and CB radios, test bench supplies, base stations, tape players and amplifiers. Designed for years of reliable service and superior performance, they efficiently convert 120 volts AC into 13.8 volts DC (+/-0.5V). The Trim Line Series of DC power supplies offers a low-profile design with a footprint that matches the most popular radios on the market, such as Motorola, Radius, GE Monogram Series and EF Johnson models.
Home use of CB radios, mobile audio equipment, electronic design & quality control equipment, test bench equipment, point-of-sale displays, aquariums
| OVERVIEW | |
|---|---|
| Unit Dimensions (HWD/in.) | 3 x 4.5 x 7.5 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332060044 |
| PHYSICAL | |
| Unit Dimensions (HWD/cm) | 7.62 x 11.43 x 19.05 |
| Unit weight (lbs) | 4 |
| Unit weight (kg) | 1.81 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
|
May
24
2012
|
Is your product under warranty?If your PR3 was purchased and registered on or after May 24, 2012, it is covered by warranty. |
Copyright © 2013 Tripp Lite. All Rights Reserved.