click to chat with a product specialist

S366-006

6-ft. SCSI Double Shielded Cable (HD50 M/M)

  • Premium double-shielded cable
  • 25 twisted-pair conductors

Overview

Multi-platform SCSI II external peripheral cable HD50M/M. This 6ft cable is designed to connect two SCSI II (fast SCSI) devices together. Manufactured using double shielded 25 twisted pair high impedance cable. Constructed with low-capacitance, impedance matched, 28 AWG, stranded, tinned copper cable with insulated in polypropylene.

RoHs

Key Features

  • Backwards compatibility with previous SCSI generations
  • Double shielded (foil and braid)
  • 25 twisted pair conductors
  • All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI.
  • Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest Ultra 320 to legacy SCSI-1 and every combination in between

System Requirements

  • Any external SCSI II device or controller card requiring HD50 interface

Package Includes

  • 6Ft SCSI Cable HD50M to HD50M Double Shielded

Specifications

OVERVIEW
Intended Application Connecting Drives
Cable Type SCSI
Model Type SCSI II External
INPUT
Cable Length (ft.) 6
Cable Length (m) 1.83
UPC ASSIGNMENT
Unit Carton UPC# 037332014078
PHYSICAL
Color Beige
Style SCSI
CONNECTIONS
Connector A
HD50 (Male)
HD50 (MALE)
Connector B
HD50 (Male)
HD50 (MALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number S366-006.

Other Resources

Before You Buy

After You Buy