Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
With Tripp Lite's new category 6 molded patch cables you can stay ahead of the game by using this high-speed cable to distribute data, voice and video. These cables deliver stable performance up to 550MHz. Each comes UL verified meets EIA/TIA Cat6 TIA/EIA-568-B-2.1 draft 9 standards. Constructed with high-quality copper wire and a staggered-pin plug design, near-end crosstalk levels are kept to a minimum. Designed for use in category 6, category 5e and category 5 applications. Cat6 cables are available in a variety of colors with a snagless boot preventing cable snags.
| OVERVIEW | |
|---|---|
| Intended Application | Computer Networking |
| Cable Type | CAT6 / CAT6E / CAT6A |
| Model Type | Snagless Patch Cables |
| INPUT | |
| Cable Length (ft.) | 10 |
| Cable Length (m) | 3.05 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332099891 |
| PHYSICAL | |
| Color | Blue |
| Style | Cat6/6e/6a |
| CONNECTIONS | |
| Connector A | ![]() RJ45 (MALE) |
| Connector B | ![]() RJ45 (MALE) |
| CERTIFICATIONS | |
| Certifications | RoHS-Compliant |
| Approvals | EIA/TIA Cat6 TIA/EIA- 568-B-2.1 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
N201-003-BL 3-ft. Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Blue |
|
|
N201-005-BL 5-ft. Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Blue |
|
|
N201-007-BL 7-ft. Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Blue |
|
|
N201-010-GN 10-ft. Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Green |
|
|
N201-010-GY 10-ft. Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray |
|
|
N201-014-BL 14-ft. Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Blue |
|
|
N201-025-BL 25-ft. Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Blue |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number N201-010-BL.
N201-010-BL |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.