4-Port USB2.0 Ultra-Mini Hub
- Link multiple USB devices to 1 computer with ultra-compact hub
- Meets or Exceeds USB 2.0 Specifications
- Includes 4-ft. extension cable and optional 110/220V power adapter
The ultra small 4-port USB 2.0 hub is the most versatile and powerful hub on the market. This USB 2.0 hub allows you to connect up to four USB devices to a single USB port on a PC/Mac/laptop. Meets or Exceeds USB 2.0 Specifications for hi-speed data transmission rates up to 480Mbps. Perfect for both the desktop and mobile user. For the mobile user, this full featured hub with self stored cable is "pocket size" and an ideal solution the user on the go. For the desktop user, an extension cable has been provided so that the hub can be located within easy reach, wherever the PC is located. While the hub will function perfectly in virtually all cases without needing external power, a compact, multi-voltage AC adapter (110/220V ) has been provided for the rare circumstance when connecting a power hungry device. This USB 2.0 device is backwards compatible so that it will function with both USB 2.0 devices as well as USB 1.1 peripherals. Comes in a clamshell retail package. Tripp Lite offers a 3 year replacement warranty on this hub.
Key Features
- USB2.0 Hub
- Supports all data transfer rates up to 480Mbps
- Features 4-ports to increase the number of available USB ports on a computer
- Compact design is ideal for use with a laptop/notebook computer - 3.5"L x 1.5"W x .5"H
- Extension cable provided for use with desktop systems
- Does not require external power, software, or complicated set-up procedures
- Plug-and-play/hot-swappable allows you to add or remove a device at any time
- Per-port overcurrent protection
- Diagnostic LEDs indicate power and port status
- Bus-powered or self-powered
- Compact, multi-voltage power supply (110/220V) provided
- Compatible with Windows 98, Windows 98 SE, Windows 2000, Windows ME, Windows XP, Windows Vista, Windows 7 and Mac OS 8.6 or higher
- 3 Year limited replacement warranty
Typical Applications
- Notebook and desktop computers
Package Includes
- U222-004-R USB2.0 4-Port Ultra-Mini Hub
- Compact 110/220V AC power adapter, with NEMA 1-15P plug
- USB AA Extension cable
- Instructions
| OVERVIEW | |
|---|---|
| Model Type | Hubs |
| PHYSICAL | |
| Color | Silver |
| CONNECTIONS | |
| Connector A | ![]() (X4) USB A (FEMALE) |
| Connector B | ![]() USB A (MALE) |
| Number of Connectors | 2 |
| Ports | 4 |
| CERTIFICATIONS | |
| Approvals | USB 2.0 Certified |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| USB Cables & Adapters | U022-010 |
10-ft. USB2.0 A/B Gold Device Cable (A Male to B Male) |
- | Check Prices Add to Picklist |
| USB Cables & Adapters | U024-006 |
6-ft. USB A/A Gold Extension Cable for USB2.0 Cable (USB-A M/F) |
- | Check Prices Add to Picklist |
| USB Cables & Adapters | U022-006 |
6-ft. USB2.0 A/B Gold Device Cable (A Male to B Male) |
- | Check Prices Add to Picklist |
| USB Cables & Adapters | U209-000-R |
USB to Serial Adapter (USB-A Male to DB9M) |
- | Check Prices Add to Picklist |
| USB Cables & Adapters | U024-010 |
10-ft. USB A/A Gold Extension Cable for USB2.0 Cable (USB-A M/F) |
- | Check Prices Add to Picklist |
Product FAQs
- Which Tripp Lite USB Hubs are USB 2.0 compliant?
- The U222-004-R USB 4-Port Mini Hub.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.