RBC6A

UPS Replacement Battery Cartridge for select APC UPS

  • Up to 30% longer runtime than basic replacements
  • OEM certified premium batteries
  • Rugged, leakproof construction
  • Maintenance-free
  • Wide operating temperature range

Overview

Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery set is carefully configured to meet or exceed all of the original manufacturer specifications and ships pre-assembled and ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with select UPS systems from APC and other major brands See Tripp Lite's UPS replacement battery page to confirm compatibility and quantity required.

RoHs

Key Features

  • Restore your UPS to its original runtime specifications
  • Comes pre-assembled and ready for installation into your UPS system
  • Reusable packaging holds expired batteries for recycling center delivery
  • Compatible with many brands and models, including APC models BP1000, SUVS1000, SU1000, SU1000NET, SU1000RM, SU1000RMNET, and SUA1000

Typical Applications

  • Extends the operating life of older UPS systems
  • Restores or enhances runtimes of UPS systems exhibiting reduced power failure runtime

Package Includes

  • UPS battery replacement cartridge
  • Instruction manual with installation, recycling and warranty information

Specifications

BATTERY
Typical battery lifespan 3 - 5 years, depending on host UPS operating conditions
PHYSICAL
Shipping weight (lbs) 19 (Package includes 1 set of 2 batteries)
Shipping weight (kg) 8.6 (Package includes 1 set of 2 batteries)
Unit Dimensions (HWD/in) The set measures 3.6875 x 7.6875 x 5.875
Unit Dimensions (HWD/cm) The set measures 9.4 x 19.5 x 14.9
Shipping Dimensions (HWD/in) 6 x 7.5 x 12
Shipping Dimensions (HWD/cm) 15.2 x 19.1 x 30.5
Unit weight (lbs) 16.9
Unit weight (kg) 7.7
ENVIRONMENTAL
Relative Humidity 0 - 95% non-condensing
Operating Elevation (ft.) 0 - 10,000
Storage Elevation (ft.) 0 - 50,000
Operating Elevation (m) 0-3000 m
Storage Elevation (m) 0 - 15,200 m
WARRANTY
Product Warranty Period (U.S. & Canada) 18-month limited warranty
Product Warranty Period (International) 1-year limited warranty
Product Warranty Period (Mexico) 1-year limited warranty
Product Warranty Period (Puerto Rico) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Product Q&A

Support

Product Warranty

We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further.

Software & Manuals

Other Resources

Before You Buy

After You Buy