SMARTPRO® Series

click to chat with a product specialist

SMART2200VS

SmartPro 2.2kVA Line Interactive UPS, SNMPWEBCARD option, Tower, USB, Serial, 120V

  • 2.2kVA / 2200VA line interactive tower UPS system
  • 120V nominal output during brownouts to 79V and overvoltages to 147V
  • Front panel status LEDs with load and battery capacity level display
  • USB, RS232, EPO and optional SNMP/Web card are available for simultaneous use
  • NEMA 5-20P input; 2 NEMA 5-15/20R & 7 5-15R outlets

Take a closer look:

features

Overview

Tripp Lite's SMART 2200VS intelligent, line interactive UPS protects server, networking and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Small footprint, tower UPS system occupies only 106 square inches of floor space with a height of only 14.25 inches. Large capacity 2200 VA/ 1600 watt rated UPS system offers 7 minutes runtime at full load and 19 minutes at half load during power failures. Line interactive voltage regulation corrects brownouts as low as 79V and overvoltages as high as 147V to fully regulated 120V nominal output for smooth continuous operation of connected equipment. Includes a total of 9 outlets, 3 pairs of which can be individually powered off and back on via software interface to selectively reboot remote equipment or shed less critical loads to extend battery runtime for more critical loads. Includes slot for internal SNMPWEBCARD, plus 2 DB9 and 2 USB enhanced monitoring ports for unattended shutdown, remote control and monitoring of UPS system and power data. Ships in attractive gray color scheme. Compatible with Tripp Lite's PowerAlert and Watchdog service software.

Key Features

  • 2200VA/1600 watt output capacity accommodates a variety of server, networking and telecom devices
  • High power density 2.2kVA UPS system occupies only 106 square inches of floor space with a height of only 14.25 inches
  • Compatible with North American 120V/60 Hz power as found in the USA, Canada and Mexico
  • Offers 7 minutes runtime with a full load of 2200VA and 19 minutes with a half load of 1100VA
  • Line interactive voltage regulation corrects severe brownouts and overvoltages from 79 to 147v back to normal 120v levels without using battery power
  • 9 total outlets (7 NEMA5-15R; 2 NEMA5-15/20R)
  • Includes NEMA 5-20 straight blade 20 amp input plug connection
  • Notification of system status via 5 LEDs and multi-function audible alarms
  • Included PowerAlert Software provides e-mail notification of power problems and the simultaneous automatic unattended shutdown of multiple servers
  • 4 built-in communications ports (2-DB9, 2-USB) for remote monitoring and unattended shutdown
  • Slot for SNMP/web card (part#: SNMPWEBCARD) and environmental sensor (part#: ENVIROSENSE) for remote communications in large IP environments
  • Supports Tripp Lite's WatchDog software application to restore unresponsive programs by automatically restarting them and rebooting completely locked computers by automatically switching UPS power off and back on again
  • Communication ports support on battery, low battery, power restored, AC line voltage, DC battery voltage, load percentage, battery charge current, battery capacity, internal UPS temperature and line frequency status messaging. Interface supports timed inverter shutoff after unattended shutdown, activate self-test and 10 second reboot of connected equipment
  • 3 pairs of customized load management receptacles can be individually powered off and back on again via software interface to reboot remote equipment or shed less critical loads to extend battery runtime for the most critical equipment
  • Built-in Emergency Power Off (EPO) interface supports emergency shutoff in large facilities
  • Hot-swappable/user replaceable batteries allow on-site battery replacement without powering off connected equipment
  • UPS battery set ships fully assembled and ready for use, no time consuming, connection of individual internal batteries by user is necessary
  • UL (USA), cUL (Canada), NOM (Mexico), Class A (Emissions)

Package Includes

  • SMART 2200VS UPS System, PowerAlert Software and cabling, Instruction manual

Specifications

OUTPUT
Output Volt Amp Capacity (VA) 2200
Output kVA capacity (kVA) 2.2
Output Watt Capacity (watts) 1600
Output kW capacity 1.6
Output power factor 0.7
Nominal Output Voltage(s) Supported 120V
Frequency compatibility 60 Hz
Output voltage regulation (line mode) -18% / +8%
Output voltage regulation (Battery mode) +/- 5%
Built-in UPS output receptacles 7 5-15R outlet(s); 2 5-15/20R outlet(s)
Built-in controllable switched load banks Three switchable two-outlet 5-15R load banks
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave
INPUT
Rated input current (at maximum load) 16A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-20P
Input circuit breaker 20A
UPS Input cord length (ft.) 8
UPS Input cord length (m) 2.4
Recommended Electrical Service 20A 120V
BATTERY
Full load runtime (minutes) 7 min. (1600w)
Half load runtime (minutes) 19 min. (800w)
DC system voltage (VDC) 48
Battery recharge rate (included batteries) Less than 4 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC54
Battery Access Battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 79V to 147V
Overvoltage correction Input voltages between 128 and 147 are reduced by 12%
Undervoltage correction Input voltages between 95 and 104 are boosted by 12%
Severe undervoltage correction Input voltages between 79 and 94 are boosted by 24%
LEDS ALARMS & SWITCHES
LED Indicators 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Alarms Audible alarm indicates power-failure, overload and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 480
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories Tower
Primary form factor Tower
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 14.2 x 9.2 x 12
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 36.2 x 23.5 x 30.5
UPS / Power Module weight (lbs) 52.4
UPS / Power Module weight (kg) 23.8
UPS Shipping dimensions (height x width x depth / inches) 16 x 14.8 x 19.8
UPS Shipping dimensions (height x width x depth / cm) 40.6 x 37.5 x 50.2
Shipping weight (lbs) 58.8
Shipping weight (kg) 26.7
UPS housing material Polycarbonate
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 347.2
Battery mode BTU / hr. (full load) 812.9
Audible Noise Audible Noise < 47dBA At Front Side 1 Meter
COMMUNICATIONS
Communications interface USB; DB9 Serial; Contact closure
Network monitoring port description Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
PowerAlert software Included
Communications cable 2 USB and 2 DB9 cables included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 79
High voltage transfer to battery power (setpoint) 147
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries
Green & high efficiency features Individually controllable load banks
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide) 2-year warranty, 3 year with registration. Note: registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
I am running Accuplus software for the warehouse industry on a Centos 5.5 Linux based system. I have a Tripplite Smart 2200 system with three serial ports. Will it work to shut down the Centos system?
7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about ragoff is loaded.
Additional information about ragoff could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thanks for your query. Although we have not yet conducted compatibility trials with the CentOS platform specifically, our software development team should commence testing with our TrippLite PowerAlert Local or PowerAlert Shutdown Agent for RedHat software within the next 6 months.
7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1

Support

Product Warranty

May
22
2009

Is your product under warranty?

If your SMART2200VS was purchased and registered on or after May 22, 2009, it is covered by warranty.

Insurance Coverage

Your product comes with $250,000 connected equipment insurance.

Software, Runtime Charts & Manuals

Other Resources

Before You Buy

After You Buy

*Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) shown on this website. ERP may be used as a guide for general price comparisons among Tripp Lite products, but should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.