Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's award-winning WatchDog Software automatically reboots locked-up or poorly performing system service applications, helping ensure 100% availability and profitability for kiosks, web/email servers, security system computers and other remote, unattended systems. Set CPU- and memory-usage thresholds and monitor service performance in one application, fully compatible with most Tripp Lite UPS Systems.
For a complete protection and availability solution, purchase a Tripp Lite UPS System to use with WatchDog Software. The UPS System will safeguard connected equipment against downtime and damage due to blackouts, surges and other power problems. Another benefit of deploying a UPS System with WatchDog Software is the ability to reboot a completely locked system. WatchDog Software automatically directs PowerAlert Software (included FREE on the WatchDog Software CD-ROM) to reboot the computer and connected equipment by powering down and restarting the UPS System. WatchDog Software supports Windows NT, 2000 and XP Systems.
| OVERVIEW | |
|---|---|
| Model Type | Software |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further. |
There are no files available for Model Number WATCHDOGSW.
WATCHDOGSW |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.