SmartPro Expandable Rack/Tower UPS - Intelligent, line interactive power management system
- 1500VA / 1.5kVA line interactive, extended-run 2U rack / tower UPS
- Maintains sine-wave 230V nominal output during brownouts to 151 and overvoltages to 282V
- Network communications supported via USB port, serial port, SNMP/Web card slot and EPO interface
- Current monitoring and switched PDU control via 3 two-outlet load banks
- Input: C14 inlet (230V) / Output: 8 C13 (230V) / Jumpers: Includes 2 C13 to C14 cables
- 2 year warranty
Tripp Lite's SMX1500XLRT2U intelligent, line interactive rack/tower uninterruptible power supply prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Requires only two rack spaces (2U) in a standard rack enclosure. Large internal batteries offer 18 minutes half load runtime and 7 minutes at full load. Runtime is expandable with optional BP36V15-2U external battery pack (limit 1) or BP36V42-3U (multi-pack compatible). Maintains regulated 230V nominal output without using battery power during brownouts and overvoltages from 151 to 282V. 1500VA/1000 watt power handling capability and full time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic applications. Includes a total of 8 outlets with 3 load banks that are individually switchable via software interface to reboot select equipment on demand or shed less significant loads to extend battery runtime for more critical equipment. Supports simultaneous remote monitoring of UPS and site power conditions via built-in USB and DB9 monitoring ports. Includes PowerAlert UPS monitoring and unattended shutdown software with complete cabling. Built-in accessory slot supports SNMP with optional SNMPWEBCARD adapter. Emergency Power Off (EPO) interface offers option for instantaneous power-off of UPS and connected equipment in the case of fire or emergency. Multi-function audible alarms and set of 5 front panel LEDs offer at-a-glance notification of UPS and line power status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges and line noise. Attractive all-black color scheme. Two year warranty.
Key Features
- SMX1500XLRT2U line interactive UPS offers battery derived sine wave AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
- 1500VA/1000 watt power handling capability with full-time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic devices
- Supports 2U rackmount installation in 4 post equipment racks, 2 post rackmount installation requires 2POSTRMKITWM, upright tower installation requires 2-9USTAND accessory
- Large internal batteries support a max load of 1500VA for 7 minutes and a half load of 750VA for 18 minutes
- Expandable runtime with BP36V15-2U (limit 1) or with multiple BP36V42-3U rack/tower external battery packs
- Maintains regulated 230V nominal output during brownouts and overvoltages from 151 to 282V
- Includes 8 UPS supported outlets arranged in 3 individually controllable load banks (2 outlets per bank) that can be powered off and back on again via software interface
- IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
- PowerAlert UPS monitoring and unattended shutdown software enables configurable network broadcast messaging, email notification, event logging and running user-defined script commands.
- Offers simultaneous monitoring by up to 2 directly-connected devices through included USB and DB9 interface ports, or the monitoring by any number of additional servers over IP with included PowerAlert monitoring software.
- Communications ports support messaging of UPS and line power status, including on-battery, low-battery, power restored, AC line voltage, DC battery voltage and remaining battery capacity
- Emergency Power Off (EPO) interface with cable
- Supports timed inverter shutoff after unattended shutdown, activate self-test and UPS output power control for delayed or immediate reboot of connected devices
- Supports Tripp Lite's WatchDog software application to restore operation to locked equipment through soft reboot of application, OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications (requires optional WATCHDOGSW)
- Built-in accessory slot supports SNMP with optional SNMPWEBCARD adapter
- Emergency Power Off (EPO) interface with cable
- Multi-function audible alarms and set of 5 front panel LEDs
- Network-grade AC surge suppression
- Attractive all-black color scheme
- UPS battery set ships fully assembled, no time consuming connection of internal batteries by user is necessary
- Two year warranty
Package Includes
- SMX1500XLRT2U UPS System with mounting hardware
- Two 1.8m IEC320-C13 to C14 load jumper cables
- Cabling for USB & DB9 monitoring and EPO switching
- PowerAlert unattended shutdown and UPS/Power monitoring software
- Warranty information and instruction manual
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 1500 |
| Output kVA capacity (kVA) | 1.5 |
| Output Watt Capacity (watts) | 1000 |
| Output kW capacity | 1 |
| Output power factor | 0.7 |
| Nominal Output Voltage(s) Supported | 230v |
| Frequency compatibility | 50 / 60 Hz |
| Output voltage regulation (line mode) | -17%, +8% |
| Output voltage regulation (Battery mode) | +/- 5% |
| Built-in UPS output receptacles | 8 C13 outlet(s) |
| Included output power cables | Includes 2 C13 to C14 output power cables |
| Built-in controllable switched load banks | Three switchable two-outlet C13 load banks |
| Basic PDU options | PDUNV (1U / 2 C19, 12 C13 outlets) |
| Switched PDU options | PDUMH15HVNET (1U / 8 C13 outlets) |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | Sine wave |
| INPUT | |
| Rated input current (at maximum load) | 6.52A |
| Nominal Input Voltage(s) Supported | 230V AC |
| UPS input connection type | C14 inlet |
| UPS input connection description | IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles |
| Input circuit breaker | 10A |
| BATTERY | |
| Full load runtime (minutes) | 7 min. (1000w) |
| Half load runtime (minutes) | 18 min. (500w) |
| Expandable battery runtime | Extended runtime supported via optional external battery packs |
| External battery pack compatibility | BP36V15-2U (limit 1); BP36V42-3U (multi-pack compatible) |
| DC system voltage (VDC) | 36 |
| Battery recharge rate (included batteries) | Less than 4.5 hours from 10% to 90% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC93-2U |
| Battery Access | Front panel battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282 |
| Overvoltage correction | Input voltages between 245 and 282 are reduced by 12% |
| Undervoltage correction | Input voltages between 181 and 199 are boosted by 12% |
| Severe undervoltage correction | Input voltages between 151 and 180 are boosted by 24% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
| Alarms | Audible alarm indicates power-failure, overload and low-battery conditions |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 480 |
| UPS AC suppression response time | Instantaneous |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | 4 post 19 inch rackmount (mounting rail kit included) |
| Installation form factors supported with optional accessories | 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND) |
| Primary form factor | Rackmount |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 3.5 x 17.5 x 13.5 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 8.9 x 44.4 x 34.3 |
| Installed whole system total rack space height (rack spaces) | 2U |
| Secondary form factor | Tower (requires 2-9USTAND) |
| Installed whole system dimensions in secondary form factor (height x width x depth / inches) | 17.5 x 3.5 x 13.5 |
| UPS dimensions in secondary form factor (height x width x depth / cm) | 44.4 x 8.9 x 34.3 |
| UPS / Power Module weight (lbs) | 42.8 |
| UPS / Power Module weight (kg) | 19.4 |
| UPS Shipping dimensions (height x width x depth / inches) | 9 x 24 x 20.5 |
| UPS Shipping dimensions (height x width x depth / cm) | 22.9 x 61 x 52.1 |
| Shipping weight (lbs) | 50.5 |
| Shipping weight (kg) | 22.9 |
| UPS housing material | Steel |
| Cooling method | Fan |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 105.2 |
| Battery mode BTU / hr. (full load) | 463.6 |
| COMMUNICATIONS | |
| Communications interface | USB; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
| Network monitoring port description | Supports detailed monitoring of UPS and site power conditions |
| PowerAlert software | Included |
| Communications cable | USB and DB9 cabling included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | 2-4 milliseconds |
| Low voltage transfer to battery power (setpoint) | 151 |
| High voltage transfer to battery power (setpoint) | 282 |
| SPECIAL FEATURES | |
| Grounding lug | Back panel grounding lug |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Hot swappable batteries |
| Green & high efficiency features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CE (EU); Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Tested to IRAM (Argentina) |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 2 years |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Power Distribution | PDU12IEC | Basic PDU / Power Distribution Unit - Safe, reliable power distribution for critical networking equipment | - |
$277.00 MSRP Check Prices Add to Picklist |
| SNMP Accessories | SNMPWEBCARD | For remote monitoring and control via SNMP, Web, or Telnet. | - |
$279.00 MSRP Check Prices Add to Picklist |
| SNMP Accessories | ENVIROSENSE | Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) | - |
$170.00 MSRP Check Prices Add to Picklist |
| Rackmount/Wallmount Kits | 2POSTRMKITWM | Enables 2-Post Rackmount or Wallmount Installation of Select Rackmount UPS Systems | - |
$77.00 MSRP Check Prices Add to Picklist |
| USB Hubs/Accessories | U022-010 |
10-ft. USB2.0 A/B Gold Device Cable (A Male to B Male) |
- | Check Prices Add to Picklist |
| Software | WATCHDOGSW | WatchDog Service Monitoring / Reboot Software | - | Check Prices Add to Picklist |
| Surge Protectors | DNET1 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$25.00 ERP Check Prices Add to Picklist |
| Surge Protectors | DTEL2 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$30.00 ERP Check Prices Add to Picklist |
| Tower Stands | 2-9USTAND | Enables Tower Placement of Rackmount UPS Systems | - |
$77.00 MSRP Check Prices Add to Picklist |
| External Battery Packs | BP36V15-2U | BP36V15-2U - External Battery Pack for UPS System | - |
$479.00 MSRP Check Prices Add to Picklist |
| External Battery Packs | BP36V42-3U | BP36V42-3U - External Battery Pack for UPS System | - |
$1,050.00 MSRP Check Prices Add to Picklist |
| UPS Accessories | MODBUSCARD | For remote monitoring and control via MODBUS protocol | - | Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for SmartPro Rack 932259 English / pdf - 448 Kb
Download -
Owners Manual for SmartPro Rackmount UPS 932259 Spanish / pdf - 431 Kb
Download -
Owners Manual for SmartPro Rackmount UPS 932259 French / pdf - 410 Kb
Download -
Owners Manual for SmartPro Rackmount UPS 932259 Russian / pdf - 463 Kb
Download - Runtime Chart
-
Runtime Chart for UPS Model SMX1500XLRT2U / pdf - 13 Kb
Download - Visio
-
Single-Phase UPS Systems & Batteries Visio Stencil / zip - 2 Mb
Download - Other Resources
-
Outlet and Plug Types
Download
Estimated Model Runtime with Included Battery
Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.