click to chat with a product specialist

P556-006

6-ft. DVI to VGA Cable (DVI-A Male to HD15 M)

  • Connects a SVGA port on a computer to a monitor with a DVI-I connector
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Supports Analog signals only
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Meets DVI DDWG Standard

Overview

Tripp Lite's 6 foot DVI to VGA cable allows PC users with a standard HD15 connector to connect to LCD Flat Panel Displays, Projectors, and HDTV with DVI-I connectors. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Both the DVI and HD15 connectors are molded and have integral strain relief for long life reliability.

RoHs

Key Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality
  • Gold plated copper contacts ensure excellent conductivity
  • DVI-A Male to HD15 Male molded connectors
  • PC and Mac compatible
  • Meets DVI DDWG Standard
  • Supports analog signal only

System Requirements

  • Monitor or Projector with DVI-I connector, and PC with SVGA (HD15F) connector

Package Includes

  • DVI-A Male to HD15 Male, 6'

Specifications

OVERVIEW
Intended Application Connecting Peripherals
Cable Type DVI
Display Style Adapter
Model Type DVI
INPUT
Cable Length (ft.) 6
Cable Length (m) 1.83
UPC ASSIGNMENT
Unit Carton UPC# 037332120724
PHYSICAL
Color Black
Style DVI
CONNECTIONS
Connector A
DVI-(A)
DVI-A
Connector B
HD15 (Male)
HD15 (MALE)
Number of Connectors 2
CERTIFICATIONS
Certifications RoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P556-006.

Other Resources

Before You Buy

After You Buy