click to chat with a product specialist

P562-006

6-ft. DVI Dual Link Extension TMDS Cable (DVI-D M/F)

  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600 @ 60Hz
  • High Speed Digital Transmission to 9.9Gbps

Overview

Tripp Lite's 6 foot DVI Dual Link TMDS Extension cable delivers the high performance, high bandwidth needed for today's digital video displays. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Both DVI connectors are molded and have integral strain relief for long life reliability.

RoHs

Key Features

  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Dual Link digital signaling for transmission speeds to 9.9Gbps
  • 2560x1600 @ 60Hz Resolution Support
  • Gold plated copper contacts ensure excellent conductivity
  • Meets DVI DDWG Standard
  • PC and Mac compatible
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors

System Requirements

  • Monitor with DVI, and CPU with Dual Link DVI capabilities

Package Includes

  • DVI Dual Link Extension TMDS cable - DVI-D, M/F, 6'

Specifications

OVERVIEW
Intended Application Connecting Peripherals
Cable Type DVI
Display Style Direct Connect
Model Type DVI
INPUT
Cable Length (ft.) 6
Cable Length (m) 1.83
UPC ASSIGNMENT
Unit Carton UPC# 037332120649
PHYSICAL
Color Black
Style DVI
CONNECTIONS
Connector A
DVI-D Dual Link (Male)
DVI-D DUAL LINK (MALE)
Connector B
DVI-I (Female)
DVI-I (FEMALE)
Number of Connectors 2
CERTIFICATIONS
Certifications RoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P562-006.

Other Resources

Before You Buy

After You Buy