click to chat with a product specialist

N455-000

Duplex Multimode Fiber Coupler (LC/LC)

  • Dual LC/LC coupler for extending existing cables
  • High precision mating structure with low insertion loss
  • Duplex adapter accepts two simplex connectors or one duplex connector

Overview

This coupler provides a simple and easy way to link together two fiber optic cables with LC connectors. Can be used with duplex or simplex cable assemblies.

RoHs

Key Features

  • Dual LC female connectors
  • For 62.5/125 or 50/125 multimode fiber

System Requirements

  • Two cables with LC fiber optic connectors

Package Includes

  • Duplex LC to LC fiber optic coupler

Specifications

OVERVIEW
Model Type Couplers
UPC ASSIGNMENT
Unit Carton UPC# 037332115652
CONNECTIONS
Connector A
LC
LC
Connector B
LC
LC
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number N455-000.

Other Resources

Before You Buy

After You Buy