12V DC Sealed, Maintenance-Free Battery
- 12V DC
- 75 Amp-Hour
- Sealed, Maintenance-Free
Tripp Lite's 98-121 12V DC battery is for use with all PowerVerter models which accept 12V DC input. The sealed, maintenance-free battery can be used with an optional case (model # BP260), available separately through Tripp Lite, which can hold two 98-121 batteries.
Typical Applications
- For use with PowerVerter or APS models which accept 12V DC battery connection
Package Includes
- 98-121 12V DC battery
| OVERVIEW | |
|---|---|
| Model Type | Battery Housings |
| SYSTEM OVERVIEW | |
| Voltage compatibility | 12V DC |
| BATTERY | |
| DC system voltage (VDC) | 12 |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 6.82 x 10.27 x 6.65 |
| Unit Dimensions (HWD/cm) | 17.4 x 26.1 x 16.9 |
| Unit weight (lbs) | 58 |
| Unit weight (kg) | 26 |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.