Model #: INTERNET550U
Internet Office UPS System - Affordable full system protection for PCs and workstations
- 550VA ultra-compact UPS
- Maintains 120V nominal output during blackouts
- Workstation optimized features include USB port (HID-PDC compliant), single line TEL / DSL surge suppression and four surge-only outlets
- Space saving right-angle input plug
- Input: NEMA 5-15P (120V 15A) / Output: 8 NEMA 5-15R (120V)
- 3 year product warranty / $100,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
$55.00 ERP*
Tripp Lite's INTERNET550U standby UPS offers complete protection for PCs, workstations and other sensitive electronics in an attractive ultra-compact, mountable housing. Prevents data loss and system downtime by providing battery supported AC output during brownouts and blackout conditions. 8 output receptacles, two of which are widely-spaced to accommodate large transformer plugs without blocking outlets. 4 outlets with full battery support and surge suppression protect computers, monitors and other vital system components from loss of power. 4 additional outlets with surge suppression-only are ideal for printers and other accessories not requiring battery support. Single line telephone suppression jacks protect modem, fax machine, cordless phone or other peripherals with a standard dialup or DSL phone line connection. USB port with PowerAlert monitoring software (available via web download) and cabling enables safe unattended system shutdown in the case of extended power failure. HID-compliant USB interface enables integration with built-in power management and auto-shutdown features of Windows and Mac OS X. Audible alarm and front panel LEDs offer status information regarding line and battery power operation. 550VA/300 watt power handling ability supports entry-level PCs for up to 17 minutes during power failures. 3 year warranty. $100,000connected equipment insurance (USA, Puerto Rico & Canada Only).
- INTERNET550U standby UPS offers complete protection from blackouts, brownouts and surges on both AC and Tel/DSL line connections
- 8 outlets, two of which are widely spaced to accommodate large transformer plugs without blocking outlets
- 4 battery supported outlets protect computer, monitor and vital system peripherals, plus 4 additional surge suppression-only outlets for printers and other system accessories not requiring battery support
- Provides battery derived AC output during blackouts and brownouts
- 550VA/300 watt power handling ability supports a variety of PCs, workstations and other sensitive electronics
- Supports entry-level PC systems up to 17 minutes during blackout conditions
- Built-in single line Tel/DSL line surge suppression protects modem, fax machine or cordless phone
- USB port, PowerAlert software (available via web download) and cabling offer safe unattended shutdown without data loss during extended outages
- HID-compliant USB interface enables integration with built-in power management and auto-shutdown features of Windows and Mac OS X.
- Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications
- Space saving, ultra-compact housing fits almost anywhere
- Keyhole mounting flanges enable secure wallmount installation
Package Includes
- INTERNET550U UPS System
- USB cable
- Instruction manual with warranty information
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 550 |
| Output Watt Capacity (watts) | 300 |
| Nominal Output Voltage(s) Supported | 115v; 120v |
| Frequency compatibility | 60 Hz |
| Output voltage regulation (Battery mode) | 115V (+/- 5%) |
| Built-in UPS output receptacles | 8 5-15R outlet(s) |
| Surge suppression only outlets | 4 UPS outlets, 4 surge-only outlets |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | PWM sine wave |
| INPUT | |
| Rated input current (at maximum load) | 10A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS input connection type | 5-15P; Space saving right angled input plug |
| Input circuit breaker | 10A |
| UPS Input cord length (ft.) | 6 |
| UPS Input cord length (m) | 1.8 |
| Recommended Electrical Service | 15A 120V |
| BATTERY | |
| Full load runtime (minutes) | 3.5 min. (300w) |
| Half load runtime (minutes) | 10 minutes (150w) |
| DC system voltage | 12V DC |
| Battery recharge rate (included batteries) | Less than 15 hours from 10% to 90% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 2 LEDs indicate power status and overload/check battery status |
| Alarms | Audible alarm indicates power-failure and overload status |
| Switches | Combination switch controls on/off power status and self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 420 |
| UPS AC suppression response time | Instantaneous |
| UPS Dataline suppression | 1 line TEL / DSL protection (1 in / 1 out) |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | Tower; Ultra-compact desktop; Wallmount (using keyhole mounting tabs) |
| Primary form factor | Desktop |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 3.1 x 5.7 x 10.8 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 7.8 x 14.6 x 27.6 |
| UPS / Power Module weight (lbs) | 6.5 |
| UPS / Power Module weight (kg) | 3 |
| UPS Shipping dimensions (height x width x depth / inches) | 4.1 x 8 x 13 |
| UPS Shipping dimensions (height x width x depth / cm) | 10.4 x 20.3 x 33 |
| Shipping weight (lbs) | 7 |
| Shipping weight (kg) | 3.2 |
| UPS housing material | ABS |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 10.3 |
| Battery mode BTU / hr. (full load) | 194.3 |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled) |
| PowerAlert software | Free download from www.tripplite.com |
| Communications cable | USB interface cable included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | 2-4 milliseconds |
| Low voltage transfer to battery power (setpoint) | 99 |
| High voltage transfer to battery power (setpoint) | 139 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| Green & high efficiency features | Greater than 95% efficiency - GREEN UPS |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances) |
| WARRANTY | |
| Standard warranty period | 3 years |
| Connected equipment insurance (USA, Canada, Puerto Rico) | $100,000 connected equipment insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Audio Cables | CT120 | Instant-Read- AC Outlet Circuit Tester | - |
$11.95 MSRP |
| Surge Protectors | DCATV | Network Surge Suppressor - Essential protection for TV/VCR coaxial lines | - |
$39.95 ERP |
| Surge Protectors | DNET1 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$25.00 ERP |
| Surge Protectors | DTEL2 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$30.00 ERP |
| USB Cables & Adapters | U005-10I |
10-inch USB A/A Gold Extension Cable (USB-A Right Angle Male to USB-A Female) |
- |
|
| USB Hubs/Accessories | U222-004-R | 4-Port USB2.0 Certified Ultra-Mini Hub | - |
|
| Software | WATCHDOGSW | WatchDog Service Monitoring / Reboot Software | - |
|
| Extended Warranties | WEXT5-INTERNET | 5-Year Extended Warranty - For Internet Office Models | - |
|
Downloads
Download a PDF version of this product page.
Other Owners Manual
-
Owners Manual for InternetOffice/BCPersonal UPS 932292 English.
(pdf -
329 Kb
)
-
Owners Manual for InternetOffice/BCPersonal UPS 932292 Spanish.
(pdf -
329 Kb
)
-
Owners Manual for InternetOffice/BCPersonal UPS 932292 French.
(pdf -
329 Kb
)
-
Runtime Chart for UPS Model INTERNET550U.
(pdf -
11 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.