Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
BP72V28RT-3U rack/tower external battery pack offers extended battery runtime when used in conjunction with compatible Tripp Lite systems. Multi-use form factor supports configuration in rackmount or stacking applications using only 3 rack spaces (3U). Upright tower configuration supported with optional 2-9USTAND accessory. Includes heavy gauge cabling with high current DC connector for simple installation. Additional DC connector enables the daisy-chaining of multiple external battery packs for longer extended run capability. COMPATIBLE UPS SYSTEMS - SMART3000RMOD2U, SU3000RTXL2U, SU3000RTXL3U, SU3000RTXL3UHV, SU3000RTXR3U, SU3000RTXR3UHW, SUINT3000RTXL2U, SUINT3000RTXL3U, SU3000XL and other Tripp Lite UPS systems that specify the use of this battery pack.
| BATTERY | |
|---|---|
| Expandable battery runtime | Yes, DC connector accepts daisy-chaining of multiple external battery packs for extended runtime operation |
| DC system voltage (VDC) | 72 |
| Connects to UPS via | Black 3-point DC connector |
| Typical battery lifespan | 4-6 years typical |
| PHYSICAL | |
| Shipping Dimensions (HWD/in) | 11.25 x 23 x 33 |
| Shipping Dimensions (HWD/cm) | 28.58 x 58.42 x 83.8 |
| Shipping weight (lbs) | 164.8 |
| Shipping weight (kg) | 74.8 |
| Unit Dimensions (HWD/in) | 5.25 x 17.5 x 25 |
| Unit Dimensions (HWD/cm) | 13.33 x 44.45 x 63.5 |
| Unit weight (lbs) | 148 |
| Unit weight (kg) | 66.6 |
| Material of construction | Steel |
| Form factors supported | 3U rack/tower |
| WARRANTY | |
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
| Product Warranty Period (International) | 1-year limited warranty |
| Product Warranty Period (Mexico) | 1-year limited warranty |
| Product Warranty Period (Puerto Rico) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
WEXT3-BP72V 3-Year Extended Warranty - For All 72V Battery Packs |
|
|
WEXT5-BP72V 5-Year Extended Warranty - For All 72V Battery Packs |
|
|
2-9USTAND Enables Tower Placement of Rackmount UPS Systems |
|
|
2POSTRMKITHD Enables 2-Post Rackmount Installation of 3U and Larger UPS, Transformer and Battery Pack Components |
|
We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further. |
BP72V28RT-3U |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.