NETDIRECTOR™ Series

click to chat with a product specialist

B020-016-17

Console KVM Switch - 16-Port NetDirector 1U Rackmount Console KVM Switch w/17" LCD

  • Control an entire network in just 1U rack space
  • Combines a 16 port KVM switch, 17" LCD screen, keyboard, and touchpad in a 1U rackmountable drawer
  • Control up to 512 computers by daisychaining additional B022-016 or B022-U16 KVM switches
  • Supports video resolutions up to 1280 x 1024
  • Two level password security (administrator/user)
  • Compatible with all major operating systems except Mac and Sun

Take a closer look:

features

Overview

Tripp Lite's 16-port Console KVM Switch with 17" LCD is the optimal solution for controlling multiple computers from one keyboard, mouse and monitor. This single unit combines a 16 port KVM switch, keyboard, 17" LCD monitor and touchpad; all in a mere 1U of rack space. Stores neatly in the rack, pulls out when needed. Control up to 512 computers from this single console by daisy-chaining additional B022-016 or B022-U16 16 port KVM switches. Easily switch ports using the On-Console push buttons, On Screen Display (OSD) or keyboard hot key commands. Control PS/2 or USB computers/servers using P774-Series (PS/2) and P776-Series (USB) KVM Cable kits. Includes an extra HD15 and (2) PS/2 ports on the rear of the unit, which allows for connection of a Tripp Lite B051-000 IP Remote Access Unit or an external console. Compatible with all major operating systems except Mac and Sun.

RoHs

Key Features

  • Control an entire network in just 1U of rack space
  • Combines a 16 port KVM switch, 17" LCD screen, keyboard and touchpad in a 1U rackmountable drawer
  • Control up to 512 computers by daisychaining additional B022-016 or B022-U16 KVM switches
  • Supports video resolutions up to 1280 x 1024
  • Switch between ports via pushbuttons, OSD or keyboard hot key commands
  • Includes autoscan feature
  • Multi-level password security (administrator/user) to ensure only those with authorization can access connected computers/servers
  • Includes additional VGA monitor and PS/2 keyboard/mouse ports, allowing for the connection of an external console, or a Tripp Lite B051-000 IP Remote Access Unit
  • Hot pluggable; add or remove computers without having to power down the switch
  • Auto-sensing of station position on daisy chained installations; no need for manual DIP switch setting, front panel LED indicates station position
  • Port names automatically reconfigured when station sequence is changed
  • Firmware upgradeable
  • Power Consumption: 120V 60Hz 22.8W; 230V 50Hz 24W
  • Compatible with all major operating systems except Mac and Sun
  • Constructed of heavy-duty steel housing

System Requirements

  • PS/2 or USB computer
  • (1) P774-Series (PS/2) or P776-Series (USB) KVM Cable kit is required for each connected computer/server
  • Compatible with all major operating systems except Mac and Sun

Package Includes

  • 16 Port Console KVM Switch w/17" LCD
  • 6 ft. PS/2 KVM Cable Kit
  • 6 ft. USB KVM Cable Kit
  • C13 to 5-15P power cord
  • RJ11 to DB9 Firmware upgrade cable
  • Owners Manual CD

Specifications

OVERVIEW
# Of Users 1
Console Yes
Port Control Push Buttons, Hotkeys, OSD
Max CPU 512
Shipping Weight 47.4 lbs.
Unit Dimensions (HWD/in.) 1.75" x 16.75" x 24"
Cat5 KVM Switch No
IP Remote Access YES WITH B051-000
UPC ASSIGNMENT
Unit Carton UPC# 037332125378
PHYSICAL
Unit Dimensions (HWD/cm) 4.45 x 42.55 x 60.96
Color Black
Style 1U Rackmount Console
LCD Monitor (in.) 17
LCD Monitor (cm) 43.18
ENVIRONMENTAL
Relative Humidity 0% TO 80% RH
Operating Temperature 32 DEGREES TO 120 DEGREES F
BTUs (88 BTUs at 120V, 50Hz) / (93 BTUs at 120V, 50Hz)
CONNECTIONS
Ports 16
Computer/Server Ports (x16) HD15 (Female)
Other Ports
DB25 (Male)
DB25 (Male)
Local Console Ports - Port 1
HD15 (Female)
HD15 (Female)
Local Console Ports - Port 2 (x2) MiniDIN6 (Female)
CERTIFICATIONS
Approvals UL, cUL, CE, FCC, RoHS
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about afairclo87 is loaded.
Additional information about afairclo87 could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The B020-008-17 model uses Tripp Lite Cable models P774-xxx or P776-xxx only. If these are what you have, then you are good to go. If they are non Tripp Lite cables, or, a different Tripp Lite model cable kit, then they will not work.
 
Products related to my answer
 
 
 
 
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1
Is it possible to use a USB keyboard with B020- or B022- KVM Switch models?
Currently these KVM Switches require a PS/2 keyboard. However, if your USB keyboard came with a PS/2 adapter, this may enable it to work with the B020- and B022- models.

Support

Product Warranty

May
19
2012

Is your product under warranty?

If your B020-016-17 was purchased and registered on or after May 19, 2012, it is covered by warranty.

Software & Manuals

Other Resources

Before You Buy

After You Buy