Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: B021-000-17

    |   PDF Version

Rackmount Console - 1U Rackmount Console with 17" LCD

  • Control an entire network in just 1U of rack space; includes keyboard, 17" LCD screen, and touch pad
  • Connects to a PS/2 server or KVM switch
  • Supports resolutions up to 1280x1024pixels
  • Rackmountable in 19" system rack (1U)
  • Input 120-240 VAC

Tripp Lite's B021-000-17 1U Rackmount Console features an integrated 17" LCD panel, full 88-key keyboard, and touchpad, all in a 1U rackmountable housing. This console is designed for use with a PS/2 server or KVM switch. Tripp Lite warrants its products to be free from defects in materials and workmanship for a period of one (1) year from the date of initial purchase.

  • Space savings with 1U 19-inch, rack-mount drawer design
  • Features 17-inch LCD TFT active-matrix, color panel
  • Supports resolutions of up to 1280x1024@65mhz
  • Works with any KVM Switch with PS/2 console ports
  • Sleep mode when the monitor cover is closed
  • Installs quickly and easily
  • Input 120/240 VAC
  • 1 year limited warranty

Applications

  • Use where rack space is at a premium, and where a Server/KVM display is needed.

System Requirements

  • Supports most servers and KVM switches that have PS/2 console port connectors

Package Includes

  • 1- B021-000-17 1U Rackmount Console
  • 1- KVM Cable Kit ( HD15M to HD15M + 2 PS2 Male )
  • 1- AC Power Cord
  • 1- User Manual
OVERVIEW
PC/Server VGA, PS/2
PHYSICAL
Color Black
Style 1U Rack Console w/ 17" LCD (non-KVM)
Length 26.5D x 19W x 1.7H - 27lbs
CONNECTIONS
Connector A HD15 (Female)
HD15 (FEMALE)
Connector B (x2) MiniDIN6 (Female)
(X2) MINI DIN-6 (FEMALE)

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.