Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: U222-007-R

    |   PDF Version

7-Port USB2.0 Hub

  • Connect up to 7 USB Peripherals
  • Hi-Speed 480Mbps data transfer
  • Backward compatible to USB 1.1
  • Over-current protection safeguards connected equipment from overvoltages
  • Included base stand for upright positioning

Tripp Lites ultra small 7-port USB 2.0 hub is the most versatile and powerful hub on the market. This USB 2.0 certified hub allows you to connect up to seven USB devices to a single USB port on a Notebook/PC/MAC. This unit has been certified by the USB-IF to support Hi-Speed data transmission rates up to 480Mbps. Perfect for both the mobile and desktop user. While the hub will function perfectly in virtually all cases without needing external power, a compact, multi-voltage AC adapter (110/220V ) has been provided for the rare circumstance when connecting a power hungry device. This USB 2.0 device is backwards compatible so that it will function with both USB 2.0 devices as well as USB 1.1 peripherals. Over-current protection safeguards connected equipment from overvoltages. Includes stand for upright positioning. Tripp Lite offers a lifetime replacement warranty on all cable products.

  • USB2.0 Certified Hub
  • Supports all data transfer rates up to 480Mbps
  • Features 7-ports to increase the number of available USB ports on a computer
  • Compact design is ideal for use with a laptop/notebook computer
  • Does not require external power, software, or complicated set-up procedures
  • Plug-and-play/hot-swappable allows you to add or remove a device at any time
  • Per-port overcurrent protection (500mA max. as per the USB specified)
  • Bus-powered or self-powered
  • Compact, multi-voltage power supply (110/220V) provided
  • Compatible with Windows 98, Windows 98 SE, Windows 2000, Windows ME, Windows XP, Vista and Mac OS 8.6 or higher
  • Tripp Lite warrants this product to be free from defects in materials and workmanship for life

Applications

  • Notebook and desktop computers

System Requirements

  • Windows® 98/SE/2000/ME/XP/Vista/MAC
  • USB port

Package Includes

  • U222-007-R USB 2.0 Certified 7-Port Mini Hub
  • Compact 110/220V AC power adapter, with NEMA 1-15P plug
  • 4 ft. extension cable
  • Instructions
OVERVIEW
AC Adapter Input: 100-240VAC, 50/60Hz, 0.5A 30VA Output per port: +5V, 500mA
PHYSICAL
Color Black/White
CONNECTIONS
Connector A USB A (Female)
USB A (FEMALE)
Connector B USB B (Female)
USB B (FEMALE)
Number of Connectors 8
Ports 7 (USB-A)
CERTIFICATIONS
Approvals USB 2.0 Certified, FCC and CE

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.