Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 100-ft. DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual or Single Link. Both DVI connectors are molded, have integral strain relief for long life reliability, and ferrite collars to drain off extraneous electrical interference. In most applications, a signal booster (B120-000) will need to be used with this cable to ensure a signal strong enough for your display.
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Peripherals |
| Cable Type | DVI |
| Display Style | Direct Connect |
| Model Type | DVI |
| INPUT | |
| Cable Length (ft.) | 100 |
| Cable Length (m) | 30.48 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332131065 |
| PHYSICAL | |
| Color | Black |
| Style | DVI |
| CONNECTIONS | |
| Connector A | ![]() DVI-D DUAL LINK (MALE) |
| Connector B | ![]() DVI-D DUAL LINK (MALE) |
| Number of Connectors | 2 |
| CERTIFICATIONS | |
| Certifications | RoHS |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
B120-000 DVI Dual Link Signal Extender (DVI F/F) |
|
|
P120-000 DVI Male to VGA Female Adapter (DVI-A Analog M to HD15 F) |
|
|
P126-000 DVI Female to VGA Male Adapter (Analog DVI-F to HD15M) |
|
|
P560-006 6-ft. DVI Dual Link TMDS Cable (DVI-D M/M) |
|
|
P560-010 10-ft. DVI Dual Link TMDS Cable (DVI-D M/M) |
|
|
P560-050 50-ft. DVI Dual Link TMDS Cable (DVI-D M/M) |
|
|
P561-006 6-ft. DVI Single Link TMDS Cable (DVI-D M/M) |
|
|
P561-010 10-ft. DVI Single Link TMDS Cable (DVI-D M/M) |
|
|
P562-006 6-ft. DVI Dual Link Extension TMDS Cable (DVI-D M/F) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P560-100.
P560-100 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.