Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's N458-001-50, 50/125 micron, LC/SC, Male-to-Female Fiber adapter cable allows you to utilize older installed SC fiber cables when upgrading to newer switches using LC type SFP or GBIC transceivers. Simply plug the LC male end into the new switch, and plug your existing SC cables into the Female SC ends. No need to scrap your existing fiber cable plant with all new cables. For installations utilizing 62.5/125 micron cable, see N458-001-62.
| OVERVIEW | |
|---|---|
| Clad Diameter | 125 |
| Core Diameter | 50 |
| Intended Application | Computer Networking (Fiber) |
| Cable Type | MULTIMODE 50/125 FIBER OPTIC |
| Model Type | Adapters |
| INPUT | |
| Cable Length (ft.) | 1 |
| Cable Length (m) | 0.30 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332135407 |
| PHYSICAL | |
| Color | Orange |
| Style | Fiber Optic |
| CONNECTIONS | |
| Connector A | ![]() LC |
| Connector B | ![]() SC (FEMALE) |
| Number of Connectors | 4 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
N457-001-50 0.3M (1-ft.) Duplex MMF 50/125 Adapter (LC-M/ST-F) |
|
|
N457-001-62 0.3M (1-ft.) Duplex MMF 62.5/125 Adapter (LC-Male/ST-Female) |
|
|
N458-001-62 0.3M (1-ft.) Duplex MMF 62.5/125 Adapter (LC-Male/SC-Female) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number N458-001-50.
N458-001-50 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.