click to chat with a product specialist

N458-001-62

0.3M (1-ft.) Duplex MMF 62.5/125 Adapter (LC-Male/SC-Female)

  • Utilize Existing SC or ST Cabling with new LC type switches
  • Available in 62.5/125 or 50/125 Micron
  • LC/ST or LC/SC

Overview

Tripp Lite's N458-001-62, 62.5/125 micron, LC/SC, Male-to-Female Fiber adapter cable allows you to utilize older installed SC fiber cables when upgrading to newer switches using LC type SFP or GBIC transceivers. Simply plug the LC male end into the new switch, and plug your existing SC cables into the Female SC ends. No need to scrap your existing fiber cable plant with all new cables. For installations utilizing 50/125 micron cable, see N458-001-50.

RoHs

Key Features

  • Save money by utilizing older, existing fiber ST or SC cables with new LC installations
  • Available in LC/ST or LC/SC in both 62.5/125 and 50/125 micron

Typical Applications

  • Most new Ethernet switches with fiber uplinks use the LC small form factor style connector. Adapter cable allows transition to the new format.

Package Includes

  • LC/SC Duplex Multimode 62.5/125 Male-Female Fiber Adapter Cable, 1 ft.

Specifications

OVERVIEW
Clad Diameter 125
Core Diameter 62.5
Intended Application Computer Networking (Fiber)
Cable Type MULTIMODE 62.5/125 FIBER OPTIC
Model Type Adapters
INPUT
Cable Length (ft.) 1
Cable Length (m) 0.30
UPC ASSIGNMENT
Unit Carton UPC# 037332135391
PHYSICAL
Color Orange
Style Fiber Optic
CONNECTIONS
Connector A
LC
LC
Connector B
SC (Female)
SC (FEMALE)
Number of Connectors 4
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Cable Difference

If I currently have a 62.5 cable does it matter which adapter I purchase? For example my Fibre cable is 62.5/125 and I purchase the 50/125 adapter will this cause issues?
 
Products related to my question
 
 
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about hetrickj is loaded.
Additional information about hetrickj could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
If one connects a 50/125 fiber to a 62.5/125 fiber, the smaller core of the 50/125 fiber easily couples to the 62.5/125 fiber and is very insensitive to offset and angular misalignment. However, the larger core of 62.5/125 fiber overfills the core of the 50/125 fiber, creating excess loss.

Mixing 50/125 and 62.5/125 fiber in one cable run is not sensible. If one is using 50/125 fiber instead of 62.5/125, all components - cable and patchcords should be 50/125.
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number N458-001-62.

Other Resources

Before You Buy

After You Buy