PowerVerter Plus Inverter - Industrial-Strength Power for Heavy-Duty Applications
- 12V DC input; 120V AC output; 2 outlets
- 750 watts continuous output
- Peak surge output: OverPower (up to 1 hour) - 1125 watts, Double-Boost (up to 10 seconds) - 1500 watts
- High efficiency power conversion
- Automatic overload protection
Harness your vehicle's battery to efficiently power office equipment on the road or power tools at a work site. Continuously supplies up to 750 watts of 120V AC power to 2 AC outlets from any 12V battery or automotive DC source. Supplies up to 1500 watts of peak surge power, providing the startup power needed for power tools and equipment. Frequency control locks AC output at 60Hz for operating stability of motor loads. Includes a set of high current DC input terminals for simple, permanent installation. Highly reliable large transformer design specializes in powering motors and other inductive loads with high-current startup needs.
PowerVerter Plus Inverters accommodate "peak surge" demands by delivering more output power than their continuous rating. Compare the "Continuous" and "Peak Surge" wattage ratings, and you'll find PowerVerter Plus Inverters supply up to double their output to easily handle equipment start up and motor cycling requirements. The DoubleBoost feature provides up to 200% of the continuous output for up to 10 seconds, providing the extra power needed to cold start heavy-duty tools and equipment. The OverPower feature delivers up to 150% of the continuous output for up to 1 hour.
Key Features
- Allows users to run large, motorized AC appliances from any 12V battery or automotive DC system
- Converts 12V DC battery power to 120V AC power
- 750 watts continuous output power
- Peak surge output: OverPower (up to 1 hour) - 1125 watts, Double-Boost (up to 10 seconds) - 1500 watts
- 2 outlets; DC input terminals for 12V battery connection
- Frequency control for operating stability
- High-efficiency operation conserves batteries to prolong run time
- Diagnostic LEDs indicate load level (high, medium, and low) and battery charge (high, medium, and low)
- DC fusing protects inverter against overload
- RJ45 port allows connection of APS/PowerVerter Remote Switch (model APSRM4)
Typical Applications
- Ideal for power tools, pumps, fans, desktop computer systems, laptops, portable electronics, battery chargers for cell phones, pagers, notepads and games, full size TV-VCR & stereo systems, camcorders, lighting and other AC applications under 750 watts continuous/1500 watts peak.
Package Includes
- PV750FC inverter
- Instruction manual
| SYSTEM OVERVIEW | |
|---|---|
| Voltage compatibility | Compatible with 12V DC automotive or battery power sources |
| OUTPUT | |
| Frequency compatibility | 60 Hz |
| Output watts | 750 |
| Continuous output capacity (watts) | 750 |
| Peak output capacity (watts) | 1500 |
| Output nominal voltage | 120V |
| Output voltage regulation | Maintains PWM sine wave output voltage of 120 V AC (+/-5%) |
| Output frequency regulation | 60 Hz (+/- 0.3 Hz) |
| Overload protection | 8A |
| Outlet quantity / type | 2 AC outlets |
| INPUT | |
| Recommended Electrical Service | Requires 12V DC input source capable of delivering 72A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 200A battery system fusing is recommended. |
| Maximum input amps / watts | Full continuous load - 72A at 12V DC, No load - 2.2A at 12V DC |
| Input connection type | Set of 2 DC input terminals |
| Input cord length details | User supplies cabling. 4 gauge or larger recommended. |
| BATTERY | |
| DC system voltage (VDC) | 12 |
| LEDS ALARMS & SWITCHES | |
| Switches | 3 position on/off/remote switch enables simple on/off power control plus "remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory |
| Front panel LEDs | Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences. |
| PHYSICAL | |
| Shipping weight (lbs) | 18 |
| Shipping weight (kg) | 8.2 |
| Cooling method | Variable-speed fan |
| Unit Dimensions (HWD/in) | 7 x 8.75 x 9 |
| Unit Dimensions (HWD/cm) | 17.78 x 22.23 x 22.86 |
| Shipping Dimensions (HWD/in) | 12.5 x 11 x 10.75 |
| Shipping Dimensions (HWD/cm) | 31.75 x 27.94 x 27.31 |
| Unit weight (lbs) | 16 |
| Unit weight (kg) | 7.3 |
| Material of construction | Polycarbonate |
| Receptacle Color | BLACK |
| Style | Heavy-duty |
| Form factors supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
| ENVIRONMENTAL | |
| Relative Humidity | 0-95% non-condensing |
| SPECIAL FEATURES | |
| Appearance | Black color |
| Remote control capability | Yes |
| CERTIFICATIONS | |
| Certifications | Complies with RoHS (Restriction of Hazardous Substances Directive) |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 1 year (Outside the U.S. and Canada, call for warranty information) |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Inverter Accessories | APSRM4 | Remote Control Module - for Tripp Lite Inverters and Inverter/Chargers | - |
$149.00 MSRP Check Prices Add to Picklist |
Downloads
Product FAQs
- What is the difference between the HF series and FC series inverters?
- Because they are able to support an overpower situation for an hour, FC series inverters are better suited for industrial or heavy-duty devices. HF series inverters are not capable of supporting overpower situations for more than 500 milliseconds.
- What is the main difference between the PV and APS series inverters?
- APS series inverters include a built-in battery charger.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.