8-ft. USB2.0 Hi-Speed File Transfer Cable for Windows Vista, (USB A/A)
- Easily transfer files from Windows XP to Vista
- Utilizes Windows Vista™ Easy Transfer Wizard
- USB 2.0 Hi-Speed Compliant
Tripp Lite's 8ft, Windows Vista USB File Transfer cable, makes it easy to transfer files from Windows XP computers to new computers utilizing the new Vista operating system. Also use for transfering files between two Vista machines. The cable is designed to work with the Vista Easy Transfer wizard. Simply install included software on your XP machine, and plug the cable into both computers. Windows Easy Transfer launches automatically and guides you through the transfer process. Transfer: User Accounts, Files and Folders, Program Data Files and Settings, Email Messages, settings, and contacts, Photos, Music, and Videos, Windows settings, and Internet settings. ( Note: Program applications are not transferable ) Tripp Lifetime Warranty.
Key Features
- Easily transfer files from Windows XP to Vista
- Utilizes Windows Vista Easy Transfer Wizard
- USB 2.0 Hi-Speed Compliant
- Certified for Windows Vista
- Tripp Lite Lifetime Warranty
Typical Applications
- File transfer between XP and Vista computers, or, Vista to Vista.
System Requirements
- Windows XP and/or Vista computers.
Package Includes
- 8ft USB 2.0 "A" male to "A" Male cable
- CD software
- User Manual
| INPUT | |
|---|---|
| Cable Length (ft.) | 8 |
| PHYSICAL | |
| Color | Black |
| CONNECTIONS | |
| Connector A | ![]() USB A (MALE) |
| Connector B | ![]() USB A (MALE) |
| Number of Connectors | 2 |
| CERTIFICATIONS | |
| Certifications | Windows Vista |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| USB Cables & Adapters | U024-006 |
6-ft. USB A/A Gold Extension Cable for USB2.0 Cable (USB-A M/F) |
- | Check Prices Add to Picklist |
| USB Cables & Adapters | U024-010 |
10-ft. USB A/A Gold Extension Cable for USB2.0 Cable (USB-A M/F) |
- | Check Prices Add to Picklist |
| USB Cables & Adapters | U232-006 |
6-ft. USB2.0 Hi-speed File Transfer Cable (USB A/A) |
- | Check Prices Add to Picklist |
| USB Cables & Adapters | U026-016 |
16-ft. USB2.0 A/A Active Extension Cable (USB-A M/F) |
- | Check Prices Add to Picklist |
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.