POWER IT!™ Series

TLM626NS

Power It! Safety Power Strip with 6 Outlets and 6-ft. Cord

  • 6 outlets (including transformer outlets and 4 safety covers)
  • 6 ft. cord
  • Rugged metal case

Overview

This Tripp Lite power strip is designed to safely distribute power to connected equipment in harsh environments. It provides a convenient source for multiple outlets wherever they're needed. 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A 6 ft. grounded cord with integrated cord clip reaches distant outlets. A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload. 4 safety covers shield unused outlets from debris and accidental contact. A rugged metal case stands up to the harshest environments. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. Its bright yellow color alerts you and others that power cords and tools are in use.

RoHs

Key Features

  • 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more.
  • Convenient transformer outlets
  • A 6 ft. grounded cord with integrated cord clip reaches distant outlets.
  • A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload.
  • 4 safety covers shield unused outlets from debris and accidental contact.
  • A rugged metal case stands up to the harshest environments.
  • Integrated keyhole slots on bottom panel provide convenient wall/desk mounting
  • Its bright yellow color alerts you and others that power cords and tools are in use.
  • OSHA color guidelines, outlined in Document 1910.145, alert users to hazardous situations, which may cause minor or moderate injury. This Tripp Lite product complies with those guidelines.

Typical Applications

  • Industrial
  • Automotive
  • Factory
  • Hardware

Package Includes

  • TLM626NS Safety Power Strip
  • 4 safety covers
  • Owner's manual

Specifications

OUTPUT
Frequency compatibility 60 Hz
Circuit Breaker (amps) 15
Overload protection Combo power switch and circuit breaker
Outlet quantity / type 6 NEMA 5-15R
Transformer accommodation Yes (2)
Outlet safety covers Yes (4)
Outlet orientation Single row
INPUT
Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V, 15A
Input connection type NEMA 5-15P
Input plug features Integrated cord clip
Input cord length (ft.) 6
Input cord length (m) 1.83
Input cord gauge, type 14 gauge, SJT
Voltage compatibility (VAC) 120
PHYSICAL
Shipping Dimensions (HWD/in) 13.61 x 4.97 x 2.01
Shipping Dimensions (HWD/cm) 34.57 x 12.62 x 5.11
Shipping weight (lbs) 1.58
Shipping weight (kg) 0.72
Unit Dimensions (HWD/in) 12.23 x 2.30 x 1.28
Unit Dimensions (HWD/cm) 31.06 x 5.84 x 3.25
Unit weight (lbs) 1.34
Unit weight (kg) 0.61
Material of construction All-metal
Integrated keyhole mounting tabs Yes
Receptacle Color black
AC line cord color yellow
Outlets center to center measurement Distance between standard outlets = 30.40mm; Distance between standard and transformer outlets = 45mm
Keyhole slot center to center measurement 225mm
CERTIFICATIONS
Approvals cULus, RoHS
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Product Q&A

(2 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
4 months ago
Customer avatar
by
Gizmo
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. There is no such specific compliancy. The TLM626NS is UL approved so it carries all the necessary agency. It uses the OSHA recommended colors to promote visibility and therefore safety. But there is no additional recommendation that references factory floor use. Except in very wet areas, there really should be no reason it cannot be used. Please note that this is a power strip only – not a surge.
3 months, 4 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Is this product rated for outdoor use?

I have an outdoor box with electronics inside that go to the satellite TV feed for certain commercial applications. I need an outdoor rated 6 outlet power strip to go into this box.
2 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Due to the high probability of moisture we do not recommend using this product outdoors.
1 month, 3 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

2 Questions | 2 Answers
1 of 1

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

Other Resources

Before You Buy

After You Buy