Model #: B021-000-19
Rackmount Console - 1U Rackmount Console with 19" LCD
- Entire network control system in just 1U of rack space; includes keyboard, 19" LCD screen and touch pad
- Supports resolutions up to 1280x1024pixels
- Rackmountable in 19" system rack (1U)
- Input 120/240 VAC
Tripp Lite's B021-000-19 1U Rackmount Console features an integrated 19" LCD display, full 88-key keyboard and touch pad, all in a 1U rackmountable housing. This console is designed for use with a server or a KVM switch with PS/2 console connectors. Tripp Lite warrants its products to be free from defects in materials and workmanship for a period of one (1) year from the date of initial purchase.
- Features 19-inch LCD TFT active-matrix, color panel
- Space saving 1U 19-inch, rackmount drawer design
- Supports resolutions of up to 1280x1024@ 65mhz
- Works with any KVM Switch with PS/2 console ports
- Sleep mode when the monitor cover is closed
- Installs quickly and easily
- Convenient port selection
- Auto-scanning function
- On-Screen Display (OSD)
- Input 120/240 VAC
- 1-year limited warranty
Applications
- Use where rack space is at a premium, and where a Server/KVM display is needed
System Requirements
- Supports most Servers and KVM switches that have PS/2 console port connectors
Package Includes
- 1U Rackmount Console w/ 19" LCD
- 1- KVM Cable Kit ( HD15M to HD15M + 2 PS2 Male )
- 1- AC Power Cord
- 1- User Manual
- Mounting Hardware
| OVERVIEW | |
|---|---|
| PC/Server | VGA, PS/2 & USB |
| PHYSICAL | |
| Color | Black |
| Style | 1U Rack Console w/ 19" LCD (non-KVM) |
| Length | 23.6D x 19W x 1.7H - 27lbs |
| CONNECTIONS | |
| Connector A | ![]() HD15 (FEMALE) |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| KVM Switches & Accessories | B004-008 | KVM Switch - 8-Port 1U Rackmount KVM Switch | - |
|
| KVM Switches & Accessories | B007-008 | KVM Switch - 8-Port 1U Rackmount KVM Switch with On-Screen Display | - |
|
| KVM Switches & Accessories | B019-000 | KVM Switch Accessories - 2-Post Rackmount Bracket for B020,B021, B040, and B070 Consoles and KVM Consoles | - |
|
| KVM Switches & Accessories | B021-000-17 | Rackmount Console - 1U Rackmount Console with 17" LCD | - |
|
| KVM Switches & Accessories | B022-016 | KVM Switch - 16-Port NetDirectorâ„¢ 1U Rackmount KVM Switch | - |
|
| KVM Switches & Accessories | B060-016-2 | KVM Switch - 16-Port (2-User) 1U Rackmount Cat5 Matrix KVM Switch | - |
|
| KVM Switches & Accessories | B060-032 | KVM Switch - 32-Port (4-User) 1U Rackmount Cat5 Matrix KVM Switch | - |
|
| KVM Switches & Accessories | B072-008-1 | KVM Switch - 8-Port NetCommander 1U Rackmount Cat5 KVM Switch | - |
|
| KVM Switches & Accessories | B072-016-1 | KVM Switch - 16-Port NetCommander 1U Rackmount Cat5 KVM Switch | - |
|
| Extended Warranties | WEXT3-B021-19 | 3-Year Extended Warranty - For B021-000-19 Rackmount Console | - |
|
| Extended Warranties | WEXT5-B021-19 | 5-Year Extended Warranty - For B021-000-19 Rackmount Console | - |
|
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for B021-000-19 KVM 932682 English.
(pdf -
458 Kb
)
-
KVM Switches & Consoles Visio Stencil.
(zip -
346 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.