Model: PDUV30HV

Basic 0U Vertical Rack PDU - Power Distribution Unit for Network Applications

  • Basic 0U 63.75 in. vertical rack PDU
  • 208/240V 30A maximum capacity
  • 10 ft. input cable with locking L6-30P plug
  • 38 total output receptacles (6 C19, 32 C13)
  • Tooless button-mount installation
  • Cord retention brackets keep vital equipment plugs connected
     

Tripp Lite Basic Power Distribution Units give IT Managers the ability to power multiple servers and vital networking hardware from a single input power source. Switch-free unfiltered electrical pass-through reliably distributes UPS or generator power to critical equipment in rack enclosures, network closets and more. Tooless mounting enables simple installation in button-mount compatible racks. Included mounting brackets support vertical installation in standard 2 and 4 post racks or other surfaces, such as under-counter or wallmount configurations. Plug retention brackets keep vital equipment plugged in and continuously powered.

PDUV30HV 63.75 in. vertical 0U rack PDU supports 30A maximum capacity at 208/240V (agency derated to 24A). Includes 10 ft. attached line cord with L6-30P input plug. 32 C13 and 6 C19 outlets support up to 38 directly connected pieces of networking equipment. Outlets are arranged in two separately breakered 15A load banks.

Key Features

  • 208/240V 30A Basic Power Distribution Unit (PDU) in 63.75 in. 0U vertical form factor.
  • 30A maximum capacity (Agency derated to 24A)
  • Attached L6-30P input plug with 10 ft. line cord
  • 38 total output receptacles (6 C19, 32 C13)
  • Outlets are arranged in two separately breakered 15A load banks (each with 3 C19 and 16 C13 outlets)
  • Circuit breaker offers protection from overloads and short circuit fault conditions
  • Sleeved circuit breaker assembly prevents accidental shutoff and requires no tools to reset if tripped
  • Switch-free unfiltered electrical pass-through reliably distributes UPS or generator power to critical networking equipment
  • Tooless installation supports fast installation in button-mount compatible equipment racks
  • Included nut and bolt mounting brackets support installation in non button-mount compatible racks or other flat surfaces, such as under-counter and wallmount
  • Cord retention brackets keep vital equipment plugs connected

Typical Applications

  • Ideal for network configurations where a basic non-metered, unswitched PDU is required to distribute UPS or generator power to multiple pieces of networking equipment

Package Includes

  • PDUV30HV 63.75 inch basic PDU with owner's manual
  • Set of 2 plug retention brackets and installation hardware
  • Set of mounting brackets and installation hardware

OVERVIEW
Model Type Basic
SYSTEM OVERVIEW
Voltage compatibility 208/240V
OUTPUT
Frequency compatibility 50 / 60 Hz
Output nominal voltage 208/240V
Overload protection Outlets are arranged in two separately breakered load banks. The top 15A breaker covers outlets on the upper half, the bottom 15A breaker covers outlets on the lower half of the PDU. Each breakered bank covers 16 C13 and 3 C19 outlets.
Outlet quantity / type 38 total (6 C19, 32 C13)
INPUT
Recommended Electrical Service 208V, 240V
Maximum Input Amps (A) 30
Maximum Input Amps (A) Details Agency de-rated to 24A
Input connection type L6-30P (208/240V 30A)
Plug Type NEMA L6-30P (30A 208/240V)
Input cord length (ft.) 10
LEDS ALARMS & SWITCHES
Switches n/a
PHYSICAL
Shipping weight (lbs) 13
Shipping weight (kg) 5.9
Unit Dimensions (HWD/in) 63.75 x 2.25 x 3.75
Unit Dimensions (HWD/cm) 162 x 5.7 x 9.5
Shipping Dimensions (HWD/in) 64.5 x 3.5 x 4.75
Shipping Dimensions (HWD/cm) 163.8 x 8.9 x 12.1
Unit weight (lbs) 8
Unit weight (kg) 3.6
Material of construction Aluminum
Style Vertical Rackmount, Wallmount, Raceway, Workbench
Form factors supported 0u vertical installation in equipment racks, plus under-counter and wallmount
ENVIRONMENTAL
Relative Humidity 0-95% non-condensing
CERTIFICATIONS
Certifications Tested to UL60950-1 (USA, Canada), NOM (Mexico)
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) Lifetime

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
Power Cables P036-002 2-ft. 12AWG Heavy Duty Power cord
(IEC-320-C19 to IEC-320-C20)
- Check Prices Add to Picklist
Power Cables P005-010 10-ft. Heavy-Duty 14AWG Power cord
(IEC-320-C13 to IEC-320-C14)
- Check Prices Add to Picklist
Power Cables P047-010 10-ft. 14AWG Heavy Duty Power cord
(IEC-320-C19 to IEC-320-C14)
- Check Prices Add to Picklist
Power Cables P041-001-2 1-ft. 12AWG Heavy Duty Power Splitter Cable
(NEMA L6-30P to 2x NEMA L6-30R)
- Check Prices Add to Picklist
Rack Accessories SRCABLEDUCT1U 1U Horizontal Cable Manager (Finger duct with cover.) - $57.00 MSRP
Check Prices Add to Picklist
Rack Accessories SRCABLERING2U 2U Horizontal Cable Manager (Flexible ring type.) - $49.00 MSRP
Check Prices Add to Picklist
Rack Accessories SRCABLERING1U 1U Horizontal Cable Manager (Flexible ring type.) - $44.00 MSRP
Check Prices Add to Picklist
Power Cables P036-006 6-ft. 12AWG Heavy Duty Power cord
(IEC-320-C19 to IEC-320-C20)
- Check Prices Add to Picklist
Power Cables P002-002 2-ft. Power Cord
(IEC-320-C14 to NEMA 5-15R)
- Check Prices Add to Picklist
Power Cables P005-002 2-ft. Heavy-Duty 14AWG Power cord
( IEC-320-C13 to IEC-320-C14)
- Check Prices Add to Picklist
Power Cables P005-006 6-ft. Heavy-Duty 14AWG Power cord
(IEC-320-C13 to IEC-320-C14)
- Check Prices Add to Picklist
Power Cables P032-007 7-ft. 12AWG Heavy Duty Power cord
( IEC-320- C13 to IEC-320-C20
- Check Prices Add to Picklist
Power Cables P047-002 2-ft. 14AWG Heavy Duty Power cord
(IEC-320-C19 to IEC-320-C14)
- Check Prices Add to Picklist
Power Cables P047-004 4-ft. 14AWG Heavy Duty Power cord
(IEC-320-C19 to IEC-320-C14)
- Check Prices Add to Picklist
Power Cables P047-006 6-ft. 14AWG Heavy Duty Power cord
(IEC-320-C19 to IEC-320-C14)
- Check Prices Add to Picklist

Downloads

Pages's PDF Version

PDF version of this product page
Download

Other
PDUV30HV Submittal Drawing

PDUV30HV Submittal Drawing / pdf - 668 Kb
Download

Owners Manual
Owners Manual for Metered Rack PDU 932685 English

Owners Manual for Metered Rack PDU 932685 English / pdf - 1 Mb
Download

Owners Manual for Metered Rack PDU 932685 Spanish

Owners Manual for Metered Rack PDU 932685 Spanish / pdf - 1 Mb
Download

Owners Manual for Metered Rack PDU 932685 French

Owners Manual for Metered Rack PDU 932685 French / pdf - 1 Mb
Download

Product Literature
Network-Grade PDU Application Bulletin 953084 (English)

Network-Grade PDU Application Bulletin 953084 (English) / pdf - 4 Mb
Download

230V Network Grade PDU Brochure (Spanish)

230V Network Grade PDU Brochure (Spanish) / pdf - 4 Mb
Download

Visio
Power Distribution Units (PDUs) Visio Stencil

Power Distribution Units (PDUs) Visio Stencil / zip - 801 Kb
Download

Other Resources

Outlet and Plug Types
Download


**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com