Switched, Metered PDU with Remote Monitoring - 0U Vertical Rackmount Power Distribution Unit for Networks with Individually Switchable Outlets, Current Metering, Remote Monitoring and Control
- 64-in. 0U vertical switched rack PDU with digital current monitoring, remote control and temperature/humidity monitoring capability
- 208/230/240V 20A maximum total capacity with C20 inlet, detachable L6-20P input cord and 24 individually controllable outlets (20 x C13 and 4 x C19)
- Provides capability to to turn on, turn off, recycle or lock out power to each individual outlet
- Programmable or real-time outlet power control via built-in Web/network monitoring and control card
- Automatic sequential outlet turn-on prevents inrush-related equipment interaction on startup
- Cord retention brackets keep vital equipment plugs connected
Tripp Lite's PDUMV20HVNET Switched, Metered Rack Power Distribution Unit provide a variety of advanced network control and monitoring functions. They give IT managers the ability to remotely monitor PDU power consumption and in-rack environmental conditions, and to turn on, turn off, recycle or lock out power to each individual receptacle. Switched PDU systems can be accessed, configured and controlled through secure Web, SNMP or Telnet interfaces. Individually switched outlets can be controlled via a built-in Web/network interface, enabling remote reboots of unresponsive network hardware. User-defined power-up and power-down outlet sequences ensure proper operation of interdependent IT systems and prevent inrush-related overloads as devices are powered on. Programmable load shedding of less critical devices at user-defined intervals extends UPS uptime in response to power failures. Unused PDU outlets can be electronically locked off to prevent powering of unauthorized hardware. PDU power consumption is displayed locally and can be monitored via the Web/network interface, with user-defined alarms to warn of potential overloads before critical IT mains or branch breakers trip. An optional ENVIROSENSE temperature/humidity probe enables remote monitoring of in-rack environmental conditions and alarms for up to three user-supplied contact-closure sensors. Supports real-time monitoring, notification and logging of all on-board reporting functions with user-specified alarm thresholds and actions for each reported condition.
The PDUMV20HVNET supports 20A maximum capacity at 208/230/240V (agency de-rated to 16A). Includes C20 power inlet with detachable 10-ft. L6-20P input cordset and 24 individually controllable output receptacles (20 x C13 and 4 x C19). Visual and remote current monitoring tracks output current. Supports 0U vertical rackmount installation with included mounting brackets. Tooless button-mount installation supported in compatible racks. Included cord retention brackets keeps vital network equipment plugged in and continuously powered.
Key Features
- 208/230/240V 20A maximum capacity (agency de-rated to 16A). Switched, Metered and Monitored Power Distribution Unit (PDU) with built-in web/network interface in 0U vertical rack form factor
- Includes C20 power inlet, detachable L6-20P input cordset and 24 controllable outlets (20 x C13 and 4 x C19)
- Supports individually controllable output receptacles, current metering, network monitoring and remote control via built-in Web/network monitoring and control card
- Provides the ability to turn on, turn off, recycle or lock out power to each individual PDU receptacle on a programmable or real-time basis
- Switchable outlets enable a number of advanced networking abilities, such as remote reboot on-demand of locked IT equipment, custom power-on/power-off outlet sequencing, automatic load-shedding of optional loads during power failures and disabling unused outlets to prevent the connection of unauthorized equipment loads
- Remote interface provides data regarding input power conditions, load level and individual outlet power status via secure network or Web browser interface
- Supports notification and logging of all major power events and user specified alarm thresholds
- Optional ENVIROSENSE temperature and humidity probe enables remote monitoring of environmental conditions and the ability to report conditions from up to two contact-closure sensors
- Optional ENVIROSENSE probe also supports the connection of up to three use- supplied contact-closure sensors to selectively notify, monitor and log reported conditions, such as rack door access
- DHCP/Manual configuration support provides the ability to have network settings automatically assigned to the card, or manually assigned via permanent IP addresses
- 10/100 Mbps auto-sensing allows optimal communication compatibility with current 10/100 Base-T networks
- Real-time clock support maintains the time of day and date even if the PDU is shut down and unpowered
- 2-tier level access enables an administrator and a guest to log into the web browser for monitoring and/or management of all intelligent PDUs and similarly equipped UPS systems
- Alert notifications via email or SNMP traps provide immediate event notification
- Protocols supported include HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, Telnet, FTP, DHCP, BOOTP, NTP
- Front panel ammeter displays whole PDU power consumption in amps
- On initial power-up, outlets are automatically energized at 250 millisecond intervals to prevent inrush-related equipment interaction and mains circuit overloads
- Included cord retention brackets keep vital network equipment plugged in and continuously powered
- Circuit breaker-free format prevents power interruptions due to tripped breakers while still providing mains panel protection from overloads and short-circuit fault conditions
- 64-in. 0U vertical rack installation supported with included rackmount brackets
- Tooless mounting supported in button-mount compatible racks
- Included PDUMVROTATEBRKT enables space saving toolless installation in button-mount compatible racks with PDU outlets facing the rear
Typical Applications
- Ideal for network configurations requiring a switched, metered and monitored PDU supporting individual outlet rebooting, load shedding and remote Web/network current monitoring of critical networking components
Package Includes
- Rackmount PDU
- L6-20P to C19 detachable input cord
- Rackmount brackets
- PDUMVROTATEBRKT mounting accessory
| OVERVIEW | |
|---|---|
| Model Type | Switched |
| SYSTEM OVERVIEW | |
| Voltage compatibility | 208/230/240V |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output nominal voltage | 208/230/240V |
| Outlet quantity / type | 20 x C13, 4 x C19 |
| Customized load management receptacles | Each outlet is individually controllable via remote interface |
| INPUT | |
| Recommended Electrical Service | 208V, 230V, 240V |
| Maximum Input Amps (A) | 20 |
| Input connection type | C20 inlet accepts included L6-20P input cable. Alternate C19 input cordsets supported. |
| Plug Type | NEMA L6-20P (20A 208/240V) |
| Input cord length (ft.) | 10 |
| Input cord length (m) | 3 |
| LEDS ALARMS & SWITCHES | |
| Front panel LEDs | 24 power availability LEDs confirm power off/on status for each built-in outlet |
| PHYSICAL | |
| Shipping weight (lbs) | 13.5 |
| Shipping weight (kg) | 6.1 |
| Unit Dimensions (HWD/in) | 64 x 2.19 x 4.75 |
| Unit Dimensions (HWD/cm) | 162.6 x 5.6 x 12.1 |
| Shipping Dimensions (HWD/in) | 4 x 6 x 72.5 |
| Shipping Dimensions (HWD/cm) | 10.2 x 15.2 x 184.2 |
| Unit weight (lbs) | 8.5 |
| Unit weight (kg) | 3.9 |
| Style | Vertical Rackmount |
| Form factors supported | 0U vertical rackmount; includes rackmount brackets. Supports tooless mounting in button-mount compatible racks |
| ENVIRONMENTAL | |
| Relative Humidity | 0-95% non-condensing |
| COMMUNICATIONS | |
| SNMP compatibility | Pre-installed SNMPWEBCARD provides remote monitoring via web, Telnet, and SNMP management systems. Remote management enables outlets to be turned on and off individually |
| CERTIFICATIONS | |
| Certifications | Tested to UL 60950-1 (USA, Canada), CE (Int'l), Class A (Emissions), NOM (Mexico), RoHS compliant |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 2 years |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Rack Accessories | SRCABLEDUCT1U | 1U Horizontal Cable Manager (Finger duct with cover.) | - |
$57.00 MSRP Check Prices Add to Picklist |
| Rack Accessories | SRCABLERING2U | 2U Horizontal Cable Manager (Flexible ring type.) | - |
$49.00 MSRP Check Prices Add to Picklist |
| Rack Accessories | SRCABLERING1U | 1U Horizontal Cable Manager (Flexible ring type.) | - |
$44.00 MSRP Check Prices Add to Picklist |
| SNMP Accessories | ENVIROSENSE | Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) | - |
$170.00 MSRP Check Prices Add to Picklist |
| Extended Warranties | WEXT3-PDU-HVNET | 3-Year Extended Warranty - For Switched PDUs ending with HVNET | - | Check Prices Add to Picklist |
| Extended Warranties | WEXT5-PDU-HVNET | 5-Year Extended Warranty - For Switched PDUs ending with HVNET | - | Check Prices Add to Picklist |
| Power Cables | P036-006 |
6-ft. 12AWG Heavy Duty Power cord (IEC-320-C19 to IEC-320-C20) |
- | Check Prices Add to Picklist |
| Power Cables | P036-002 |
2-ft. 12AWG Heavy Duty Power cord (IEC-320-C19 to IEC-320-C20) |
- | Check Prices Add to Picklist |
| Power Cables | P047-010 |
10-ft. 14AWG Heavy Duty Power cord (IEC-320-C19 to IEC-320-C14) |
- | Check Prices Add to Picklist |
| Rack Accessories | SRSWITCH | Magnetic Door Switch Kit (2-pack for front and rear doors; requires ENVIROSENSE.) | - |
$50.00 MSRP Check Prices Add to Picklist |
| Power Cables | P005-002 |
2-ft. Heavy-Duty 14AWG Power cord ( IEC-320-C13 to IEC-320-C14) |
- | Check Prices Add to Picklist |
| Power Cables | P005-006 |
6-ft. Heavy-Duty 14AWG Power cord (IEC-320-C13 to IEC-320-C14) |
- | Check Prices Add to Picklist |
| Power Cables | P040-010 |
10-ft. 12AWG Heavy Duty Power cord (IEC-320-C19 to IEC-320-L6-20P) |
- | Check Prices Add to Picklist |
| Power Cables | P047-004 |
4-ft. 14AWG Heavy Duty Power cord (IEC-320-C19 to IEC-320-C14) |
- | Check Prices Add to Picklist |
| Power Cables | P047-006 |
6-ft. 14AWG Heavy Duty Power cord (IEC-320-C19 to IEC-320-C14) |
- | Check Prices Add to Picklist |
| Power Cables | P039-001-2 |
1-ft. 10AWG Heavy Duty Power Splitter Cord (NEMA L6-20P to 2x NEMA L6-20R) |
- | Check Prices Add to Picklist |
| Power Cables | P050-008 |
8-ft. Power cord (IEC-320-C19 to CEE 7/7 SCHUKO) |
- | Check Prices Add to Picklist |
| Power Cables | P052-008 |
8-ft. Power cord (IEC-320-C19 to BS1363 UK Plug) |
- | Check Prices Add to Picklist |
| Power Cables | P005-010 |
10-ft. Heavy-Duty 14AWG Power cord (IEC-320-C13 to IEC-320-C14) |
- | Check Prices Add to Picklist |
| Power Cables | P032-007 |
7-ft. 12AWG Heavy Duty Power cord ( IEC-320- C13 to IEC-320-C20 |
- | Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Other
-
PDUMV20HVNET Submittal Drawing / pdf - 902 Kb
Download - Owners Manual
-
Owners Manual for Switched Rack PDU 932721 English / pdf - 1 Mb
Download -
Owners Manual for Switched Rack PDU 932721 Spanish / pdf - 1 Mb
Download -
Owners Manual for Switched Rack PDU 932721 French / pdf - 1 Mb
Download - Product Literature
-
230V PDU Brochure (Russian) / pdf - 744 Kb
Download -
Network-Grade PDU Application Bulletin 953084 (English) / pdf - 4 Mb
Download - Visio
-
Power Distribution Units (PDUs) Visio Stencil / zip - 801 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.