Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: U239-000-R

    |   PDF Version

USB2.0 to SATA Hard Drive Dock - Docking Station

 New! 
  • Plug in 2.5" or 3.5" SATA drives for instant external storage
  • Plug and Play - no tools, software or configuration required
  • High Speed USB 2.0 480Mbps transfer speeds

Tripp Lite's USB 2.0/SATA Hard Drive Dock gives you a quick and easy way to set up an external hard drive storage system. Plug the docking station into an available USB port on your computer or hub and pop in a 2.5" or 3.5" SATA drive for an instant external storage device. Far easier than installing the hard drive internally or in a caddy, the USB/SATA Dock is easy to use, convenient and practical. Compatible with Windows 2000/XP/Vista, and MAC with MAC OS X 10.3 or above. Includes 100-240V AC Adapter and 4-ft. USB 2.0 A-B cable. No disk drives are included with this unit. Tripp Lite Limited One Year Warranty.

  • Instant SATA external storage for 2.5" and 3.5" drives
  • Plug-n-Play (no software or configuring needed)
  • USB 2.0 hi-speed transfer rates @ 480Mbps
  • Windows 2000/XP/Vista, MAC OS X 10.3 (or above) compatible
  • Heavy-weighted base for stability
  • Push button ejection of drives
  • Tripp Lite One Year Limited Warranty

Applications

  • Formatting hard drives, File transfers, or External Storage

System Requirements

  • Intel compatible PC w/USB Port (USB 2.0 recommended) and Windows 2000/XP/Vista
  • Macintosh with USB 2.0 port and MAC OS X 10.3 (or above)

Package Includes

  • U239-000-R USB 2.0/SATA Hard Drive Dock 4-ft. USB 2.0 A/B Cable
  • Universal AC Adapter (100-240 VAC)
  • Warranty Information
OVERVIEW
AC Adapter 100-240 VAC
PHYSICAL
Color Black
Length 5.25"W x 3.75"D x 2.75"H

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.