Model #: SMART3000CRMXL
SmartPro Compact Rackmount UPS System - Precision Protection for Network / Telecom Wiring Closets and Reduced Depth Installations
- 3000VA / 3kVA line interactive 4U rack / tower UPS with reduced mounting depth and high power factor 2880w (with plug) or 3600W (hardwire) capacity
- Maintains sine-wave 120V nominal output over an input range of 83 to 145V
- Network communications supported via USB port, serial port, SNMP/Web card slot and EPO interface
- Expandable runtime with optional external battery packs
- Input: NEMA L5-30P or hardwire (120V 30A) / Output: 8 NEMA 5-15/20R, 1 L5-30R (120V)
- 2 year product warranty / $250,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
$1,399.00 ERP*
Tripp Lites SmartPro Compact Rackmount Uninterruptible Power Supply (UPS) offers line interactive voltage regulation, network grade surge suppression and long lasting battery support for critical network hardware during blackouts and extended power failures. Special reduced-depth housing, larger internal batteries, higher rated wattage and included 2 post rackmount installation hardware makes these systems ideal for network and telecom wiring closets and other limited-space installations. Runtime is expandable with optional BP48V48RT4U and BP48V24-2U reduced-depth external battery packs.
SMART3000CRMXL 4U rackmount 3000VA UPS offers battery-derived sine wave AC output during power failures and extreme voltage variations. Supports 3000VA/2880 watts when powered via included L5-30P input plug. Supports up to 3600VA/3600 watts when hardwired to a 120V 30A input source. Line interactive Automatic Voltage Regulation (AVR) provides two levels of voltage boost during brownouts and one level of voltage cut during overvoltage conditions to maintain regulated 120V nominal output over an input range of 83-145V. Includes NEMA L5-30P input plug (or hardwire input), L5-30R and 5-15/20R output receptacles. Optional SNMPWEBCARD offers remote management and control of the UPS via direct network connection. Additional ENVIROSENSE accessory, when used in conjunction with SNMPWEBCARD reports temperature, humidity and status of up to two directly connected contact closure sensors. HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces at once. Includes PowerAlert monitoring software with USB and serial cables. Emergency Power Off (EPO) interface. Integrated 3-bank programmable PDU switching supports load shedding and remote-reboot of up to 3 individual connected devices. 3-stage metered current monitoring and battery charge status LEDs. Utility power and voltage regulation LEDs. Audible alarm. Self-test. 2-post rackmount accessories included; 2-9USTAND tower stands and 4POSTRAILKIT 4 post rackmount kit available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available.
- Tripp Lite's SmartPro Compact Rackmount Uninterruptible Power Supply (UPS) offers line interactive voltage regulation, network grade surge suppression and long lasting battery support for critical network hardware during blackouts and extended power failures
- Special reduced-depth housing, larger internal batteries, higher rated wattage and included 2 post rackmount installation hardware makes these systems ideal for network and telecom wiring closets and other limited-space installations
- Runtime is expandable with optional BP48V48RT4U and BP48V24-2U reduced-depth external battery packs
- SMART3000CRMXL 4U rackmount 3000VA/2880 watt UPS offers battery-derived sine wave AC output during power failures and extreme voltage variations
- Supports loading up to 3600 watts when hardwired
- Line interactive Automatic Voltage Regulation (AVR) provides two levels of voltage boost during brownouts and one level of voltage cut during overvoltage conditions to maintain regulated 120V nominal output over an input range of 83-145V
- Includes NEMA L5-30P input plug (hardwire line cord installation supported), L5-30R and 5-15/20R output receptacles
- Network management interfaces support simultaneous communications via USB port, DB9 serial port and optional SNMP/Web management accessory card slot
- Optional SNMPWEBCARD offers remote management and control of the UPS via direct network connection
- Additional ENVIROSENSE accessory, when used in conjunction with SNMPWEBCARD reports temperature, humidity and status of up to two directly connected contact closure sensors
- HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and Mac OS X
- 97% efficiency in line power mode offers substantially lower operating costs than lower efficiency UPS types
- Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces at once
- Includes PowerAlert monitoring software with USB and serial cables
- Emergency Power Off (EPO) interface
- Integrated 3-bank programmable PDU switching supports load shedding and remote-reboot of up to 3 individual connected devices
- 3-stage metered current monitoring and battery charge status LEDs; Utility power and voltage regulation LEDs; Audible alarm; Self-test
- 2-post rackmount accessories included; 2-9USTAND tower stands and 4POSTRAILKIT 4 post rackmount kit available
- Field-replaceable, hot-swappable internal batteries and external battery packs
- Attractive all-black color scheme
- 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available
Applications
Special reduced-depth housing, larger internal batteries, higher rated wattage and included 2 post rackmount installation hardware makes these systems ideal for network and telecom wiring closets and other limited-space installations
Package Includes
- SmartPro Compact 4U Rackmount UPS system
- 2 post rackmount installation brackets
- USB and Serial Cabling
- Owner's manual with warranty information
| SYSTEM OVERVIEW | |
|---|---|
| Voltage compatibility | 120 volts |
| OUTPUT | |
| Output Volt Amp Capacity (VA) | 3000 |
| Output Watt Capacity (watts) | 2880 |
| Nominal Output Voltage(s) Supported | 120v |
| Frequency compatibility | 60 Hz |
| Output voltage regulation (line mode) | -18%, +8% |
| Built-in UPS output receptacles | 8 5-15/20R outlet(s); 1 L5-30R outlet(s) |
| Built-in controllable switched load banks | Three switchable single-outlet 5-15/20R load banks |
| Output circuit breaker | 20A (x2) - each 20A breaker protects 4 5-15/20R outlets / 30A breaker protects L5-30R |
| INPUT | |
| Rated input current (at maximum load) | 24A (L5-30P input), 30A (hardwire) |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS input connection type | L5-30P; Hardwire |
| UPS Input cord length (ft.) | 10 ft. |
| Recommended Electrical Service | 120V 30A |
| BATTERY | |
| Full load runtime (minutes) | 7.5 min. (2880w) |
| Half load runtime (minutes) | 19 min. (1440w) |
| External battery pack compatibility | BP48V24-2U (limit 1); BP48V48RT4U (multi-pack compatible) |
| DC system voltage | 48VDC |
| Battery recharge rate (included batteries) | Less than 7.2 hours from 10% to 90% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC54 (quantity 2) |
| Battery Access | Battery access door allows hot swap battery replacement without powering connected equipment off |
| VOLTAGE REGULATION | |
| Voltage regulation description | Automatic Voltage Regulation (AVR) circuits maintain clean, regulated computer-grade 120V nominal output, without using battery power, during brownouts to 83V and overvoltages to 145V |
| Overvoltage correction | Input voltages between 127 and 145V AC are reduced by 12% |
| Undervoltage correction | Input voltages between 96 and 108 are boosted by 12% |
| Severe undervoltage correction | Input voltages between 83 and 95 are boosted by 24% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
| Alarms | 3 function audible alarm indicates power failure conditions (4 short beeps every 10 seconds), overload (continuous short beeps) and low battery (continuous tone) |
| Switches | Yes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions. Back panel includes battery charge level switch for internal or external battery configurations |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 570 joules |
| EMI / RFI AC noise suppression | Yes |
| AC suppression response time | Instantaneous |
| PHYSICAL | |
| Installation form factors supported with included accessories | 2 post 19 inch rackmount (mounting rail kit included) |
| Installation form factors supported with optional accessories | 4 post rackmount (4POSTRAILKIT); Tower (2-9USTAND) |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 7 x 17.3 x 16.8 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 17.8 x 43.9 x 42.7 |
| Installed whole system total rack space height (rack spaces) | 4U |
| UPS / Power Module weight (lbs) | 102 |
| UPS / Power Module weight (kg) | 46.3 |
| UPS Shipping dimensions (height x width x depth / inches) | 13.2 x 23.6 x 22.8 |
| UPS Shipping dimensions (height x width x depth / cm) | 33.5 x 59.9 x 57.9 |
| Shipping weight (lbs) | 124 |
| Shipping weight (kg) | 56.3 |
| UPS housing material | Steel |
| Cooling method | Fan |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0-95%, non-condensing |
| AC mode BTU / hr. (full load) | 408 |
| Battery mode BTU / hr. (full load) | 2149.5 |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
| WatchDog compatibility | Yes, compatible with Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application / OS or hard power off/on reboot of connected equipment ideal for unattended kiosk applications |
| EPO port | Includes RJ11 EPO (emergency power off) port and interconnection cable |
| SNMP compatibility | Yes, includes slot for optional SNMPWEBCARD accessory (#SNMPWEBCARD) |
| Software and cabling included | Yes, includes PowerAlert software CD-ROM and complete cabling |
| LINE / BATTERY TRANSFER | |
| Transfer time | 5 ms. (typical) |
| Low voltage transfer to battery power (setpoint) | 83 |
| High voltage transfer to battery power (setpoint) | 145 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| Appearance | Attractive black rackmount housing, optional use 2U black front bezel included to enable black color appearance |
| CERTIFICATIONS | |
| Certifications | Tested to UL1778 (USA), CSA (Canada), NOM (Mexico), Class A (Emissions) |
| WARRANTY | |
| Standard warranty period | 2 year product warranty |
| Connected equipment insurance (USA, Canada, Puerto Rico) | 2-year warranty and $250,000 connected equipment insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Tower Stands | 2-9USTAND | Tower Stand - Expandable Tower Base Stand UPS Accessory | - |
$77.00 MSRP |
| Rackmount/Wallmount Kits | 4POSTRAILKIT | Supports UPS systems in 4-post rackmount applications. | - |
$77.00 MSRP |
| External Battery Packs | BP48V24-2U | BP48V242U - External Battery Pack for UPS System - LIMIT 1 | - |
$500.00 ERP |
| External Battery Packs | BP48V48RT4U | Shallow-Depth External Battery Pack For UPS Systems | - |
$1,019.00 MSRP |
| SNMP Accessories | ENVIROSENSE | Power Management Tools - Environmental Sensor | - |
$170.00 MSRP |
| Power Distribution | PDU2430 | Basic PDU / Power Distribution Unit - Safe, reliable power distribution for critical networking equipment | - |
$309.00 MSRP |
| Power Distribution | PDUMH30NET | Switched, Metered PDU with Remote Monitoring - 2U Rackmount Power Distribution Unit for Networks with Individually Switchable Outlets, Current Metering, Remote Monitoring and Control | - |
$1,032.00 MSRP |
| Power Distribution | PDUMV30 | Metered 0U Vertical Rack PDU - Metered Power Distribution Unit for Network Applications | - |
$467.00 MSRP |
| Power Distribution | PDUMV30NET | Switched, Metered PDU with Remote Monitoring - 0U Vertical Rackmount Power Distribution Unit for Networks with Individually Switchable Outlets, Current Metering, Remote Monitoring and Control | - |
$1,302.00 MSRP |
| SNMP Accessories | SNMPWEBCARD | Power Management Tools - Internal SNMP/Web Card | - |
$279.00 MSRP |
| Start-Up/Warranty Services | WEXT3-2200-3000 | 3-Year Extended Warranty - 1-year extension of standard 2-year warranty | - |
|
| Start-Up/Warranty Services | WEXT5-2200-3000 | 5-Year Extended Warranty - 3-year extension of standard 2-year warranty | - |
|
Downloads
Download a PDF version of this product page.
Other
-
SMART3000CRMXL UPS Specification Sheet (French).
(pdf -
89 Kb
)
-
Owners Manual for SmartPro UPS 932757 English.
(pdf -
2 Mb
)
-
Owners Manual for SmartPro Rackmount UPS 932757 Spanish.
(pdf -
2 Mb
)
-
Owners Manual for SmartPro Rackmount UPS 932757 French.
(pdf -
2 Mb
)
-
Runtime Chart for UPS Model SMART3000CRMXL.
(pdf -
19 Kb
)
-
Single-Phase UPS Systems & Batteries Visio Stencil.
(zip -
2 Mb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.