Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: SMART2200CRMXL

    |   PDF Version

SmartPro Line Interactive Compact Rackmount UPS System - Precision Protection for Network / Telecom Wiring Closets and Reduced Depth Installations

  • 2200VA / 2.2kVA line interactive 4U rack / tower UPS with reduced mounting depth of only 17.25 inches / high power factor 1900W capacity
  • Maintains sine-wave 120V nominal output over an input range of 83 to 145V
  • Network communications supported via USB port, serial port, SNMP/Web card slot and EPO interface
  • Expandable runtime with optional external battery packs
  • Input: NEMA 5-20P (120V 20A) / Output: 4 NEMA 5-15/20R, 4 NEMA 5-15R (120V)
  • 2 year product warranty / $250,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)

$1,089.00  ERP*

Cisco compatible. Click for details.

Tripp Lite's SmartPro Compact Rackmount Uninterruptible Power Supply (UPS) offers line interactive voltage regulation, network grade surge suppression and long lasting battery support for critical network hardware during blackouts and extended power failures. Special reduced-depth housing, larger internal batteries, higher rated wattage and included 2 post rackmount installation hardware makes these systems ideal for network and telecom wiring closets and other limited-space installations. 97% line power mode efficiency saves operating costs over less efficient UPS types. Runtime is expandable with optional BP48V48RT4U and BP48V24-2U reduced-depth external battery packs.

SMART2200CRMXL 4U rackmount 2200VA/1900 watt UPS offers battery-derived sine wave AC output during power failures and extreme voltage variations. Line interactive Automatic Voltage Regulation (AVR) provides two levels of voltage boost during brownouts and one level of voltage cut during overvoltage conditions to maintain regulated 120V nominal output over an input range of 83-145V. Includes NEMA 5-20P input plug, NEMA 5-15R and 5-15/20R output receptacles. Network management interfaces support simultaneous communications via USB port, DB9 serial port and optional SNMP/Web management accessory card slot. Optional SNMPWEBCARD offers remote management and control of the UPS via direct network connection. Additional ENVIROSENSE accessory, when used in conjunction with SNMPWEBCARD reports temperature, humidity and status of up to two directly connected contact closure sensors. HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces at once. Includes PowerAlert monitoring software with USB and serial cables. Emergency Power Off (EPO) interface. Integrated 3-bank programmable PDU switching supports load shedding and remote-reboot of up to 3 individual connected devices. 3-stage metered current monitoring and battery charge status LEDs. Utility power and voltage regulation LEDs. Audible alarm. Self-test. 2-post rackmount accessories included; 2-9USTAND tower stands and UPSRMRII 4 post rackmount kit available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available.

  • Tripp Lite's SmartPro Compact Rackmount Uninterruptible Power Supply (UPS) offers line interactive voltage regulation, network grade surge suppression and long lasting battery support for critical network hardware during blackouts and extended power failures
  • Special reduced-depth housing, larger internal batteries, higher rated wattage and included 2 post rackmount installation hardware makes these systems ideal for network and telecom wiring closets and other limited-space installations
  • Runtime is expandable with optional BP48V48RT4U and BP48V24-2U reduced-depth external battery packs
  • SMART2200CRMXL 4U rackmount 2200VA/1900 watt UPS offers battery-derived sine wave AC output during power failures and extreme voltage variations
  • Line interactive Automatic Voltage Regulation (AVR) provides two levels of voltage boost during brownouts and one level of voltage cut during overvoltage conditions to maintain regulated 120V nominal output over an input range of 83-145V
  • Includes NEMA 5-20P input plug, NEMA 5-15R and 5-15/20R output receptacles
  • Network management interfaces support simultaneous communications via USB port, DB9 serial port and optional SNMP/Web management accessory card slot
  • Optional SNMPWEBCARD offers remote management and control of the UPS via direct network connection
  • Additional ENVIROSENSE accessory, when used in conjunction with SNMPWEBCARD reports temperature, humidity and status of up to two directly connected contact closure sensors
  • HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • 97% efficiency in line power mode offers substantially lower operating costs than lower efficiency UPS types
  • Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces at once
  • Includes PowerAlert monitoring software with USB and serial cables
  • Emergency Power Off (EPO) interface
  • Integrated 3-bank programmable PDU switching supports load shedding and remote-reboot of up to 3 individual connected devices
  • 3-stage metered current monitoring and battery charge status LEDs; Utility power and voltage regulation LEDs; Audible alarm; Self-test
  • 2-post rackmount accessories included; 2-9USTAND tower stands and UPSRMRII 4 post rackmount kit available
  • Field-replaceable, hot-swappable internal batteries and external battery packs
  • Attractive all-black color scheme
  • 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available

Package Includes

  • SmartPro Compact 4U Rackmount UPS system
  • 2 post rackmount installation brackets
  • USB and Serial Cabling
  • Owner's manual with warranty information
OUTPUT
Output Volt Amp Capacity (VA) 2200
Output kVA capacity (kVA) 2.2
Output Watt Capacity (watts) 1900
Output kW capacity 1.9
Output power factor 0.9
Nominal Output Voltage(s) Supported 120v
Frequency compatibility 60 Hz
Output voltage regulation (line mode) -18%, +8%
Output voltage regulation (Battery mode) +/- 5%
Built-in UPS output receptacles 4 5-15R outlet(s); 4 5-15/20R outlet(s)
Built-in controllable switched load banks Three switchable single-outlet 5-15R load banks
Basic PDU options PDU1220 (1U / 13 5-15/20R outlets); PDUNV (1U / 2 C19, 12 C13 outlets); PDUV20 (0U / 12 5-15/20R outlets); PDU40TDUAL (0U / 40 5-15/20R outlets)
Metered PDU options PDUMH20 (1U / 13 5-15/20R outlets); PDUMH20AT (1U / 16 5-15/20R outlets)*; PDUMV20 (0U / 16 5-15/20R outlets); PDUMV40 (0U / 32 5-15/20R outlets)
Switched PDU options PDUMH20ATNET (1U / 16 5-15/20R outlets)*; PDUMV20NET (0U / 24 5-15/20R outlets)
External PDU redundancy options *Auto Transfer Switch features utilizing the secondary PDU input cord are compatible with Smart Online UPS models only
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) Sine wave
INPUT
Rated input current (at maximum load) 16A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-20P
Input circuit breaker 20A
UPS Input cord length (ft.) 10
UPS Input cord length (m) 3
Recommended Electrical Service 20A 120V
BATTERY
Full load runtime (minutes) 11 min. (1900w)
Half load runtime (minutes) 28 min. (950w)
Expandable battery runtime Extended runtime supported via optional external battery packs
External battery pack compatibility BP48V24-2U (limit 1); BP48V48RT4U (multi-pack compatible)
DC system voltage 48V DC
Battery recharge rate (included batteries) Less than 3.6 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC54 (quantity 2)
Battery Access Front panel battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage correction Input voltages between 127 and 145 are reduced by 12%
Undervoltage correction Input voltages between 96 and 108 are boosted by 12%
Severe undervoltage correction Input voltages between 83 and 95 are boosted by 24%
LEDS ALARMS & SWITCHES
LED Indicators 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Alarms Audible alarm indicates power-failure, overload and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support low/high charger settings
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 570
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories 2 post 19 inch rackmount (mounting rail kit included)
Installation form factors supported with optional accessories 4 post rackmount (4POSTRAILKIT); Tower (2-9USTAND)
Primary form factor Rackmount
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 7 x 18 x 17.2
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 17.8 x 45.7 x 43.8
Installed whole system total rack space height (rack spaces) 4U
Secondary form factor Tower (requires 2-9USTAND)
Installed whole system dimensions in secondary form factor (height x width x depth / inches) 18 x 7 x 17.2
UPS dimensions in secondary form factor (height x width x depth / cm) 45.7 x 17.8 x 43.8
UPS / Power Module weight (lbs) 100.3
UPS / Power Module weight (kg) 45.5
UPS Shipping dimensions (height x width x depth / inches) 12.8 x 23.3 x 22.8
UPS Shipping dimensions (height x width x depth / cm) 32.4 x 59.1 x 57.8
Shipping weight (lbs) 128.9
Shipping weight (kg) 58.5
UPS housing material Steel
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 199.8
Battery mode BTU / hr. (full load) 880.9
COMMUNICATIONS
Communications interface USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network monitoring port description Supports detailed monitoring of UPS and site power conditions
PowerAlert software Included
Communications cable USB and DB9 cabling included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 5.5 milliseconds
Low voltage transfer to battery power (setpoint) 83
High voltage transfer to battery power (setpoint) 145
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries
Green & high efficiency features Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Reduction of Hazardous Substances)
WARRANTY
Standard warranty period 2 years
Connected equipment insurance (USA, Canada, Puerto Rico) $250,000 connected equipment insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Total Load:    watts

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.